- Company
-
Thermal Solutions
- FIND A PRODUCT
- GET ADVICE
- GET SUPPORT
- TOOLS & DOWNLOADS
- Signaling Solutions
- Experience Center
Filter products
PWx 3000 Catalog
PWS 3062
Air/Water heat exchanger Side Mount 650W IP34/NEMA Type 12/3R/4/4X
115VAC 9006
- Item number
- 12358010048
PWS 3062
Air/Water heat exchanger Side Mount 650W IP34/NEMA Type 12/3R/4/4X
115VAC 9006
- Item number
- 12358010148
PWS 3062
Air/Water heat exchanger Side Mount 650W IP34/NEMA Type 12/3R/4
115VAC 7035
- Item number
- 12358010045
PWS 3062
Air/Water heat exchanger Side Mount 650W IP34/NEMA Type 12/3R/4
115VAC 7035
- Item number
- 12358010145
PWS 3062
Air/Water heat exchanger Side Mount 650W IP34/NEMA Type 12/3R/4/4X
230VAC 9006
- Item number
- 12358020048
PWS 3062
Air/Water heat exchanger Side Mount 650W IP34/NEMA Type 12/3R/4/4X
230VAC 9006
- Item number
- 12358020148
PWS 3062
Air/Water heat exchanger Side Mount 650W IP34/NEMA Type 12/3R/4
230VAC 7035
- Item number
- 12358020045
PWS 3082
Air/Water heat exchanger Side Mount 900W IP34/NEMA Type 12/3R/4/4X
115VAC 9006
- Item number
- 12358110048
PWS 3082
Air/Water heat exchanger Side Mount 900W IP34/NEMA Type 12/3R/4/4X
115VAC 9006
- Item number
- 12358110148
PWS 3082
Air/Water heat exchanger Side Mount 900W IP34/NEMA Type 12/3R/4
115VAC 7035
- Item number
- 12358110045
PWS 3082
Air/Water heat exchanger Side Mount 900W IP34/NEMA Type 12/3R/4/4X
230VAC 9006
- Item number
- 12358120048
PWS 3082
Air/Water heat exchanger Side Mount 900W IP34/NEMA Type 12/3R/4/4X
230VAC 9006
- Item number
- 12358120148
PWS 3082
Air/Water heat exchanger Side Mount 900W IP34/NEMA Type 12/3R/4
230VAC 7035
- Item number
- 12358120045
PWS 31002
Air/Water heat exchanger Side Mount 10000W IP34/NEMA Type 12/3R/4/4X
230VAC 9006
- Item number
- 12358720048
PWS 31002
Air/Water heat exchanger Side Mount 10000W IP34/NEMA Type 12/3R/4/4X
230VAC 9006
- Item number
- 12358720148
PWS 31002
Air/Water heat exchanger Side Mount 10000W IP34/NEMA Type 12/3R/4
230VAC 7035
- Item number
- 12358720045
PWS 31002
Air/Water heat exchanger Side Mount 10000W IP34/NEMA Type 12/3R/4
230VAC 7035
- Item number
- 12358720145
PWS 31002
Air/Water heat exchanger Side Mount 10000W IP34/NEMA Type 12/3R/4/4X
400-460VAC 9006
- Item number
- 12358730148
PWS 31002
Air/Water heat exchanger Side Mount 10000W IP34/NEMA Type 12/3R/4
400-460VAC 7035
- Item number
- 12358730045
PWS 31002
Air/Water heat exchanger Side Mount 10000W IP34/NEMA Type 12/3R/4/4X
400-460VAC 9006
- Item number
- 12358730048
PWS 3102
Air/Water heat exchanger Side Mount 1100W IP34/NEMA Type 12/3R/4/4X
115VAC 9006
- Item number
- 12358210048
PWS 3102
Air/Water heat exchanger Side Mount 1100W IP34/NEMA Type 12/3R/4/4X
115VAC 9006
- Item number
- 12358210148
PWS 3102
Air/Water heat exchanger Side Mount 1100W IP34/NEMA Type 12/3R/4
115VAC 7035
- Item number
- 12358210045
PWS 3102
Air/Water heat exchanger Side Mount 1100W IP34/NEMA Type 12/3R/4/4X
230VAC 9006
- Item number
- 12358220048