Clear Chiller Roadmap for the F-Gas Transition

Pfannenberg is aligning its chiller portfolio with the F-Gas transition through two main technology pathways: non-flammable R513A solutions and A2L-ready low-GWP solutions below 12 kW. The table below shows, in a simplified format, which product series is linked to which refrigerant and when each solution is available.

Series Cooling capacity Refrigerant Safety Class GWP F-Gas limit Availability
CPC 1600 WT, PC 2500 WT, CCE WT, EB 2.0 WT ≤ 12 kW R513A A1 631 EU GWP < 750
under safety conditions
Available 
CCE WT, EB 2.0 WT R1234yf  A2L EU GWP < 150 Available from Q4 2026
R454C 148
CPC 1600 WT, PC 2500 WT R1234yf 4 Available on request
VLV 12, EB 2.0 WT, EB 2.0 L WT > 12 kW R513A A1  631 EU GWP < 750 Available from Q4 2026
EB XT WT

Our global product portfolio is continuously evolving. Please visit our product pages for the latest product availability and refrigerant options in your region.