| Data | CPC 1600 | ||
|---|---|---|---|
| Rated voltage | ±1 % | 50/60 Hz AC | |
| ±10 % | 230 V | ||
| Cooling capacity (with pump) | W18/A32 | 1.6 kW | |
| Flow rate (pump) | 5 l/min | ||
| Pump pressure | 2.8 bar | ||
| Ambient temperature | +10 … +50 °C | ||
| Medium | water/glycol – 80/20 | ||
| Water tank | 5 l | ||
| Dimensions (W x H x D) | 602 x 508 x 520 mm | ||
| Weight (dry) | 65 kg | ||
CPC 1600 1.6 kW
Chiller
- Up to 50°C ambient temperature
- Fulfilling production needs - Studied to guarantee maximum versatility of production time and minimize the service time at the customer side, in a small footprint.
- Easy installation - Plug&Play installation.
- Easy integration in the machine design - The front air inlet allows the integration of the chiller inside the machinery, with the only need to leave the front and back side free.
- Easy maintenance - Quick and easy replacement of the front filter.
Technical data
Downloads
Further documentation like datasheets, operating manual and CE declaration are available for download by entering the specific article number in our MANUALS web area. You can select an article number in the "Ordering details" section here below and then follow the link to the Manual Crawler.
Ordering details
| Ordering details | Configuration | CPC 1600 |
|---|---|---|
| Article number | Basic | 42190165501 |