| Data | VLV 4 | VLV 12 | |
|---|---|---|---|
| Rated voltage | 570 / 800 V DC | ||
| Cooling capacity (with pump)¹ | W30/A32 | 4 kW | 12 kW |
| Heating capacity | 3 kW | ||
| Flow rate | 36 l/min | 60 l/min | |
| Pump pressure | 2 bar | ||
| Ambient temperature | -25 … +45 °C | ||
| Connections (medium) | IG | 1" BSP | |
Further technical details and dimensions can be found in the download section on this page under product sheet.