Combined visual-audible signaling devices.

In many industrial areas the of use for signaling devices is associated with adverse environmental conditions. In loud surroundings e.g. a flashing light can be of great assistance for audible signals as well as audible signaling devices. They can be of great aid for visual signaling in bright surroundings.

Results 10/10
Type Dimensions (HxWxD) Flash energy Light intensity Maximum signal reception range Protection system Max. sound pressure level EAC VdS EN 54-3 UL GL EN 54-23 MED
DSF 10 263.5 x 133.5 x 143 mm 13 J 260 cd 56 m IP 66 IP 67
IK 08
114 dB (A)
DSF 5 32 m 108 dB (A)
P 22 DBF Ø 29 x 52 mm 2 m IP 40 80 dB (A)
SON 4 86 x 86 x AC:120 DC:102 mm 0.25 J - cd 18 m IP 56 101 dB (A)
SON 4L - J
PA X 1-05 172.4 x 109.5 x 80.6 mm 5 J 50 cd 164 m IP 66
IK08
NEMA 4/4X
105 dB (A)
PA X 5-05 215 x 163.4 x 132 mm 5 J 56 cd 173 m IP 66
IK08
NEMA 4/4X
107 dB (A)
PA X 5-10 10 J 149 cd 283 m 105 dB (A)
PA X 10-10 270 x 214 x 156 mm 10 J 149 cd 283 m IP66
IK08
NEMA 4/4X
117 dB (A)
PA X 10-15 15 J 265 cd 377 m
PA X 20-10 270 x 214 x 181 mm 10 J 149 cd 283 m IP 66
IK08
NEMA 4/4X
122 dB (A)
PA X 20-15 15 J 265 cd 377 m IP 66
IK08
NEMA 4/4x
PY X-MA-05 134.2 x 166 x 114 mm 5 J 56 cd 173 m IP 66
IK08
NEMA 4/4X
101 dB (A)
PY X-MA-10 134.2 x 166 x 114 mm 10 J 149 cd 283 m IP 66
IK08
NEMA 4/4X
101 dB (A)
PY X-LA-15 144 x 216 x 172 mm 15 J 190 cd 320 m IP 66
IK08
NEMA 4/4X
103 dB (A)
available in preparation optional

Approvals may differ for some product variations or combinations. Please contact us.