Combined signaling Ex-ATEX

Results 3/3
Type Dimensions (HxWxD) Light intensity Protection system Max. sound pressure level Suitable for Ex-Zone Flash energy Max. signal reception range UL DNV EAC CE UKCA IEC MER MED
PRO L 10-Ex 214 x 167 x 139 mm 23 cd IP 66 IP 67
IK08
NEMA 4/4X
116 dB (A) 2/22
Class I/II/III Div2
BExCS 110-05D 55 cd IP 66/67 110 dB (A) 1/2/21/22 5 J 172 m
IS-mC1 7 cd IP 65 102 dB (A) 0/1/2 - J 52 m
available in preparation optional

Approvals may differ for some product variations or combinations. Please contact us.