Electrical data | BExBG05 | |||||
---|---|---|---|---|---|---|
Rated voltage | 230 V AC | 115 V AC | 48 V DC | 24 V DC | 12 V DC | |
Rated frequency | 50/60 Hz | 50/60 Hz | ||||
Operating range | ±10 % | ±10 % | ±25 % | ±25 % | ±25 % | |
Rated current consumption | 55 mA | 140 mA | 180 mA | 300 mA | 750 mA |
Electrical data | BExBG10 | |||||
---|---|---|---|---|---|---|
Rated voltage | 230 V AC | 115 V AC | 48 V DC | 24 V DC | 12 V DC | |
Rated frequency | 50/60 Hz | 50/60 Hz | ||||
Operating range | ±10 % | ±10 % | ±25 % | ±25 % | ±25 % | |
Rated current consumption | 110 mA | 250 mA | 340 mA | 660 mA | 1450 mA |
Electrical data | BExBG15 | ||||
---|---|---|---|---|---|
Rated voltage | 230 V AC | 115 V AC | 48 V DC | 24 V DC | |
Rated frequency | 50/60 Hz | 50/60 Hz | |||
Operating range | ±10 % | ±10 % | ±25 % | ±25 % | |
Rated current consumption | 170 mA | 360 mA | 480 mA | 860 mA |
Choose a lens in one of the following colours: clear, yellow, amber, red, green, blue.
Further technical details can be found in the Download section on this page.