Obstacle lights.
Low and medium intensity aircraft warning lights for tall structures as collision avoidance measures. AVV, FAA and ICAO approved.
Type | Dimensions (HxWxD) | Light intensity | Max. signal reception range | Protection system | EAC | |
---|---|---|---|---|---|---|
![]() |
POL 10-M | 240 x Ø 114 mm | 10 cd | 21 m | IP 68 | |
POL 10-M-R | ||||||
POL 10-M-RA | 18 cd | 98 m | ||||
POL 32-M | 32 cd | 131 m |
available
in preparation
optional
Approvals may differ for some product variations or combinations. Please contact us.