ABL/ABS

Flashing alarm lights 15 J

The powerful flashing light in a metal housing

  • designed for alarm functions outdoors and in large halls and plants
  • housing and fixing bracket made of sturdy anodised aluminium
  • aggressive environmental conditions or driving rain cannot damage the light
  • impact-proof lens
  • ideally suited for tough industrial environments flash
  • tube additionally secured by a steel clamp
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

operating temperatur

EurAsian Conformity

Approvals may differ for some product variations or combinations. Please contact us.

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
green
amber
blue
white
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataACABL
Rated voltage230 V AC110 V AC24 V AC
Rated frequency50/60 Hz50/60 Hz50/60 Hz
Operating range185–255 V95–127 V20–30 V
Nominal current consumption0.18 A0.33 A1.29 A
Electrical dataDCABS
Rated voltage24 V DC
Operating range18–30 V
Nominal current consumption0.7 A

Further technical details and dimensions can be found in the download section on this page under product sheet.

Article numbers for products with further lens colours and voltages on request.

Downloads

Description Type Size
Conformity_CE_085506669_Rev18_Mar24_ABL_etc.pdf pdf 40 KB Download
Conformity_UKCA_085507020_Rev01_Mar24_ABL_etc.pdf pdf 29 KB Download
Quick Guide ABx/ WBx pdf 410 KB Download
MANUAL ABx/ WBx pdf 730 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 320 KB Download

EPLAN macro EDZ

  • English
zip 730 KB Download

EAC certificate

  • Russian
pdf 300 KB Download

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Ordering details

Ordering detailsABLABS
Lens colourRated voltage230 V AC110 V AC24 V DC
yellowArticle number210011030002100116300021001803000
amberArticle number210011040002100116400021001804000
redArticle number210011050002100116500021001805000

Article numbers for further lens colours and voltages on request.

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Product Benefits

  1. 1

    Powerful

    Extremely bright and highly visible flashing strobe light for signaling in large manufacturing areas and warehouses as well as outdoor spaces.

  2. 2

    Robust and reliable

    With corrosion resistant anodised aluminium housing and mounting bracket, as well as a high strength polycarbonate lens, the signal light is ideal for tough industrial requirements.

  3. 3

    Flash tube

    Xenon strobe generates highly visible light without sensitive filaments. A steel fixing clamp provides additional resistance to shock and vibration.

  4. 4

    IP 54 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust.

  5. 5

    Integrated fault-monitoring

    Optional version WBL-M with integrated faultmonitoring relay for enhanced human safety applications such as with x-ray and laser equipment.