PY X-L-15 / PY X-L-15-CPR

PYRA® flashing light with 15 J in an extreme robust enclosure for any outdoor and indoor application with IP 66 and IK08
  • Huge visual 3D-Coverage area, more as double as a 10 joules flashing light
  • Easy and safe installation design for failure free mounting in shortest time
  • Approvals: EAC, UL or VdS, EN 54-23 certified for any markets including fire alarm applications
  • Selectable flash frequency and synchronised flash, one fits all and avoiding of epilepsy
  • Option: control input to activate flash, direct control via PLC
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

Download Revit BIM libraries here

protection system

impact-proof housing

NEMA 4/4X

operating temperatur

inrush current limitation (DC version)

EN 54-23 (CPR version)

Verband der Sachversicherer

UL approval (not for CPR)

EurAsian Conformity

warranty

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
green
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPY X-L-15PY X-L-15-CPR
Rated voltage230 V24 V24 V
Rated frequencyAC 50/60 HzDCDC
Operating range187–255 V19.2–28.8 V19.2–28.8 V
Nominal current
consumption @ 1 Hz
150 mA540 mA700 mA

Downloads

Description Type Size
Quick Guide PY X-M(A)/ -L (A) pdf 560 KB Download
MANUAL PY X-L(A)-15 pdf 2.6 MB Download
MANUAL PY X-L-15-CPR pdf 1.6 MB Download
Description Language Type Size Download

Product sheet

  • English
pdf 140 KB Download

Support for planning (CPR/EN 54-23)

  • English
pdf 440 KB Download

VdS approval clear, red lens (CPR)

  • English
  • German
pdf 730 KB Download

VdS approval white, yellow, amber, green, blue lens (CPR)

  • English
  • German
pdf 1.6 MB Download

3D model (IGS)

zip 1.1 MB Download

3D model (SAT)

zip 1.4 MB Download

3D model (STEP)

zip 1.3 MB Download

EPLAN macro EDZ

  • English
zip 3.0 MB Download

Drawing (DWG)

  • German
zip 160 KB Download

Drawing (DXF)

  • German
zip 180 KB Download

Declaration of performance (CPR)

  • English
  • German
pdf 1.3 MB Download

Declaration of conformity

  • English
  • German
pdf 55 KB Download

EU EN 54-23 certificate (CPR)

  • English
  • German
pdf 1.2 MB Download

UK EN 54-23 certificate (CPR)

  • English
pdf 200 KB Download

UL certificate PY X-L-15

  • English
pdf 180 KB Download

EAC certificate

  • Russian
pdf 300 KB Download

MultiCAD-Data

Ordering details

Ordering detailshousing redPY X-L-15PY X-L-15-CPR
Lens colourRated voltage230 V AC24 V DC24 V DC
clearArticle number21561801020
yellowArticle number2156110300021561803000on request (VdS)
amberArticle number2156110400021561804000on request (VdS)
redArticle number215611050002156180500021561805020
Ordering detailshousing greyPY X-L-15PY X-L-15-CPR
Lens colourRated voltage230 V AC24 V DC24 V DC
clearArticle numberon request
yellowArticle number2156110305521561803055on request (VdS)
amberArticle number2156110405521561804055on request (VdS)
redArticle number2156110505521561805055on request

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Options / Accessories

Product Benefits

  1. 1

    Powerful

    Extremely bright and highly visible flashing strobe light in an elegant pyramid design.

  2. 2

    Shape-moulded gasket

    Stays in-place and cannot get lost.

  3. 3

    Intelligent installation

    Electrical wiring is conducted in the base box to avoid clumsy 3-hand assembly. Wires are safely routed where the potential for pinching and errors are eliminated.

  4. 4

    Variable flash frequency

    Adjustable for different applications: 0.1 | 0.5 | 0.75 | 1 Hz.

  5. 5

    EN 54-23 certified (CPR version)

    Satisfies EU requirements for fire alarm safety.

  6. 6

    Redundant electrical contacts

    Provides ease of wiring and daisy-chain connection.

  7. 7

    Inrush current regulator (DC version)

    Provides electrical protection for control devices such as switching components and relays.

  8. 8

    Synchronised operation

    of several lights according to EN 54-23.

  9. 9

    Impact resistant housing and lens

    Achieves IK08 impact rating to endure harsh environments.

  10. 10

    IP 66 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust.

  11. 11

    Flash tube

    A steel fixing clamp provides additional resistance to shock and vibration.

  12. 12

    Flexible mounting options

    Integrated hole template adapts to many common electrical workboxes worldwide. Installs upright on enclosures, downward from ceiling, or vertically on walls.