Size of visual coverage (A x B x C in meter)
Indicate | Warning | Alert | |
---|---|---|---|
red | |||
green | |||
amber | |||
blue | |||
clear |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
Indicate | Warning | Alert | |
---|---|---|---|
red | |||
green | |||
amber | |||
blue | |||
clear |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
Electrical data | PMF 2015-M | |
---|---|---|
Rated voltage | 24 V DC | |
Operating range | 18–30 V | |
Current consumption | flashing light | 0.65 A |
monitoring unit | 0.05 A | |
Alarm contact | contact version | positively driven contact (1x NC, 1x NO) |
switching current | max. 6 A | |
switching voltage | max. 250 V AC | |
max. switching power (AC) | 1500 VA | |
recommended minimum load | >50 mW |
Choose a lens in one of the following colours: clear, amber, red, green, blue.
Further technical details can be found in the Download section on this page.
Description | Type | Size | |
---|---|---|---|
Manual PMF 2015-M | 320 KB | Download |
Description | Language | Type | Size | Download |
---|---|---|---|---|
Product sheet |
|
210 KB | Download | |
3D-Model bracket mounting (IGS) |
|
320 KB | Download | |
3D-Model direct mounting (IGS) |
|
450 KB | Download | |
3D-Model bracket mounting (SAT) |
|
260 KB | Download | |
3D-Model direct mounting (SAT) |
|
370 KB | Download | |
3D-Model bracket mounting (STEP) |
|
180 KB | Download | |
3D-Model direct mounting (STEP) |
|
240 KB | Download | |
Declaration of conformity |
|
610 KB | Download | |
EAC certificate |
|
300 KB | Download | |
EPLAN macro EDZ |
|
650 KB | Download |
Ordering details | PMF 2015-M bracket mounting | |
---|---|---|
Lens colour | Rated voltage | 24 V DC |
amber | Article number | 21007804012 |
red | Article number | 21007805012 |
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.
Article numbers for products with further lens colours and voltages on request.
for large distances (indoor and outdoor).
Xenon flash tubes are secured by a mechanical clamp and unlike rotating lights with motorised elements there is no risk of failure due to moving parts.
High energy impulse creates an intense light flash for effective signal coverage in large areas.
Fresnel lens optics provide a brilliant horizontal light stream for long distance signal transmission.
withstands extreme temperatures and is safeguarded against potential voltage fluctuations.
over great distances; low power consumption.
choose direct mount for flat surface installation or bracket mount for attaching to walls or pipes.