WBL-M / WBS-M

Flashing warning lights 5 Joules

Flashing light with integrated flash monitoring and fault message contact

  • for systems with safety-relevant applications, such as X-ray and laser equipment
  • housing and fixing bracket made of sturdy anodised aluminium
  • also available with GL approval
  • ideally suited for tough industrial environments
  • flash tube secured by additional steel clamp
  • impact-proof lens

protection system

operating temperatur

DNV (option)

EurAsian Conformity

Technical data

Electrical dataACWBL-M
Rated voltage230 V AC42 V AC
Rated frequency50/60 Hz50/60 Hz
Operating range185–242 V37–47 V
Nominal current consumption0.07 A0.50 A
Electrical dataDCWBS-M
Rated voltage48 V DC24 V DC12 V DC
Operating range40–57 V18–35 V10–15 V
Nominal current consumption0.18 W0.25 A0.60 A

Choose a lens in one of the following colours: clear, white, yellow, amber, red, green, blue.

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
Conformity_CE_085506669_Rev17_Feb21_ABL_usw.pdf pdf 610 KB Download
Conformity_UKCA_085507020_Rev00_Sep21_ABL_etc.pdf pdf 33 KB Download
Manual AB,WB..,KB,DWB pdf 87 KB Download
Quick Guide ABx/ WBx pdf 290 KB Download
MANUAL ABx/ WBx pdf 700 KB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 170 KB Download

DNV/GL Type Approval

  • English
pdf 110 KB Download

Declaration of Conformity

  • German
  • English
pdf 610 KB Download

EAC Certificate

  • Russian
pdf 1.3 MB Download

EPLAN macro EDZ

  • English
zip 250 KB Download

Ordering details

Ordering detailsWBL-MWBS-M
Lens colourRated voltage230 V AC115 V AC24 V DC
yellowArticle number210031031562100316315621003803156
amberArticle number210031041562100316415621003804156
redArticle number210031051562100316515621003805156

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Options / Accessories

Product Benefits

  1. 1

    Powerful

    Extremely bright and highly visible flashing strobe light for signaling in large manufacturing areas and warehouses as well as outdoor spaces.

  2. 2

    Robust and reliable

    With corrosion resistant anodised aluminium housing and mounting bracket, as well as a high strength polycarbonate lens, the signal light is ideal for tough industrial requirements.

  3. 3

    Flash tube

    Xenon strobe generates highly visible light without sensitive filaments. A steel fixing clamp provides additional resistance to shock and vibration.

  4. 4

    IP 54 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust.

  5. 5

    GL

    Germanischer Lloyd approved versions available for maritime applications and areas prone to high shock and vibration conditions.

  6. 6

    Integrated fault-monitoring

    Optional version WBL-M with integrated faultmonitoring relay for enhanced human safety applications such as with x-ray and laser equipment.