Outdoor Cooling Units Series 8000P
Shielded Performance for Extreme Environments.
Energy-efficient, reliable, durable and suitable for harsh environments.
| Type | Cooling performance | Cut-out dimensions (HxW) | Dimensions (HxWxD) | Heating performance | Rated voltage | |
|---|---|---|---|---|---|---|
|
DTI 8201P | 1,000 W | 750 x 450 mm | 745 x 445 x 200 mm | 1000 W | 230V AC |
|
DTI 8301P | 1.5 kW | 750 x 450 mm | 745 x 445 x 200 mm | 1000 W | 230V AC |
|
DTI 8401P | 2.0 kW | 750 x 450 mm | 745 x 445 x 200 mm | 1000 W | 230V AC |
|
DTI 8601P | 3.0 kW | 1304 x 504 mm | 1300 x 500 x 250 mm | 1500 W | 230V AC |
|
DTI 8801P | 4.0 kW | 1354 x 624 mm | 1350 x 620 x 300 mm | 1500 W | 230V AC |
|
DTI 81001P | 5.0 kW | 1354 x 624 mm | 1350 x 620 x 300 mm | 1500 W | 230V AC |
available
in preparation
optional