εCOOL compact cooling units 1500 W

DTI: for partially recessed mounting in the door or side
DTS: for outer mounting on the door or side

  • robust: steel cover, easily paintable
  • compact design for smaller cabinets or to cool hot spots
  • very high energy efficiency ratio (EER)
  • interface to use εCOOL-Plant software at the Multi Controller (MC) model with operating hours counter and error history observation for preventive maintenance processes and exact error analysis
  • service friendly due to direct access to the PCB and the fans, thus 80 % shorter repair times
  • additional temperature sensor in the Multi Controller model allows the deactivation of the internal fan and condensate evaporation for additional 10 % energy savings and service life extension of the fan
  • optional pre-filter upgradable with aluminium, nonwoven or fluted filter, for the application of the cooling units in different ambient conditions

partially recessed mounting (DTI)

side mounting (DTS)

protection system

top EER / energy saving

large distance in /out

cut-out like A/A | A/W units

tool-less mounting (DTI)

tool-less filter mat changing

service friendly

EurAsian Conformity

Technical data

DataDTI 6301CDTS 6301C
Rated voltage ¹ ±10 %AC 50/60 Hz
230 V400 V 2~230 V400 V 2~
Cooling capacity
according to EN 14511
A35/A351500 W
A35/A50850 W
Ambient temperature+15 … +55 °C
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure
if used as intended by the manufacturer
Condensate managementintegrated condensate evaporation system with safety overflow

1 400 V units can be operated at 460 V by reconnecting a different pin on the transformer.

Further technical details, performance curves and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity DTx 6xx1 pdf 75 KB Download
Op.in. DTx 62/6301C MC 400V 2~ pdf 5.4 MB Download
Op.in. DTx 62/6301C SC 400V 2~ pdf 5.1 MB Download
Op. inst. DTx 62/6301C MC 230V pdf 5.3 MB Download
Op. inst. DTx 62/6301C SC 230V pdf 5.0 MB Download
Supplement Test mode + MM (MC) pdf 250 KB Download
Short operat. instruction pdf 1.0 MB Download
Description Language Type Size Download

Product sheet

  • English
pdf 200 KB Download

Cut-out DTS (DXF)

  • English
zip 9.2 KB Download

Cut-out DTS

  • German
  • English
pdf 23 KB Download

3D-model DTI (STEP)

  • English
zip 5.5 MB Download

3D-model DTS (STEP)

  • English
zip 5.2 MB Download

EAC certificate

  • Russian
pdf 440 KB Download

Ordering details

Ordering detailsDTI 6301C
TypeRated voltage230 V AC400 V AC
Standard ControllerArticle number1389531105513895319055
Multi ControllerArticle number1389532105513895329055
Ordering detailsDTS 6301C
TypeRated voltage230 V AC400 V AC
Standard ControllerArticle number1388531105513885319055
Multi ControllerArticle number1388532105513885329055

Video

Introducing the εCOOL cooling units (DTI/DTS/DTT 6xxx).

Product Benefits

  1. 1

    Compact design

    for smaller cabinets or to cool hot spots.

  2. 2

    Tool-free mounting (DTI)

    by 1 person is possible in less than 3 minutes with 55 % lower mounting costs.

  3. 3

    Very high energy efficiency ratio (EER)

    for up to 43 % energy savings and operating costs reduction.

  4. 4

    Highest variability

    due to cut-out compatibility for 2 performance classes and to Pfannenberg air/water and air/air heat exchangers.

  5. 5

    Service friendly

    due to direct access to the PCB and the fans, thus 80 % shorter repair times.

  6. 6

    Integrated sealing (DTI)

    finished and perfectly mounted.

  7. 7

    Mounting auxiliary edge

    allows the cooling unit to stand freely when unpacking and before installing, and prevents the unit from slipping out uncontrollably during installation into the mounting cut-out by 1 person.

  8. 8

    Integrated condensate evaporation

    no puddles of water under the device for increased operation safety.

  9. 9

    Optional pre-filter

    upgradable with aluminium, nonwoven or fluted filter, for the application of the cooling units in different ambient conditions.

  10. 10

    Interface to use εCOOL-Plant

    at the Multi Controller (MC) model with operating hours counter and error history observation for preventive maintenance processes and exact error analysis.

  11. 11

    Additional temperature sensor

    In the Multi Controller (MC) model allows the deactivation of the internal fan and condensate evaporation for additional 10 % energy savings and service life extension of the fan.

  12. 12

    Spring plate (DTI)

    enables 1 person to install the cooling unit. This prevents it from falling out when unsupervised.