9000 DTI/DTS series: for basic applications.

  • DTI: Partially recessed cooling units mounted on the side or in the door of the enclosure.
  • DTS: Cooling units mounted on the side or in the door of the enclosure. 
  • Cooling units in proven industrial version.
  • Previous series to the latest 6000 units.
  • Technically simple version with inexpensive standard controller.
Results 9/9
Type Cooling performance Dimensions (HxWxD) Rated voltage cURus EAC CE UKCA
DTS 9011H 300 W 300 x 495 x 140 mm 230 V
DTFI 9021 320 W 326/326/464 x 385 x 252 mm 115 / 230 / 400 V 2~
DTI 9021 320 W 329/329 x 385 x 252 mm 115 / 230 V
DTI 9031 510 W 562 x 310 x 212/212/353 mm 115 / 230 / 400 V 2~
DTS 9031 565 x 310 x 212/212/353 mm
DTI 9041 870 W 599 x 380 x 231/231/363 mm 115 / 230 / 400 V 2~
DTS 9041 604 x 380 x 231/231/363 mm
DTI 9241 1,000 W 1536 x 485 x 180 mm 230 / 400 V 2~
DTS 9241 1539 x 485 x 180 mm
DTI 9341 1.5 kW 1536 x 485 x 180 mm 230 / 400 V 2~
DTS 9341 1539 x 485 x 180 mm
DTI 9441 2.0 kW 1536 x 485 x 240 mm 400 V 3~
DTS 9441 1543 x 485 x 240 mm
DTI 9541 2.5 kW 1536 x 485 x 240 mm 230 / 400 V 3~
DTS 9541 1543 x 485 x 240 mm
available in preparation optional