Internal enclosure fan
PEF 180
• Robust: Steel housing and brackets
• Variable: Can be adjusted to every angle
• Slim: Even suitable in limited space
• For long rows of electrical enclosures which are only cooled with one unit.
• All industry applications.
• Distribution of the cold air in the electrical enclosure.
• Used mostly in combination with cooling unit or air/water heat exchangers.
Product | Article number |
---|---|
PEF 180 mounting bracket 230 V AC | 18110000000 |
PEF 180 mounting bracket 115 V AC | 18110000001 |
PEF 180 mounting bracket 24 V DC | 18110000002 |
Description | Language | Type | Size | Download |
---|---|---|---|---|
3D-model (STEP) |
|
2.3 MB | Download |