Pfannenberg Filterfans 4.0.
Otto Pfannenberg’s invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements – worldwide.
Categories of filterfans.
εCOOL – the standard for the future.
Filterfans 4.0 are a solution for thermal management from the Pfannenberg εCOOL series. This product line is Pfannenberg’s answer to industry’s increased requirements and demands regarding performance, capacity and cost efficiency. All products from the εCOOL series stand out due to their:
The calculation that makes sense.
As a result of several years of experience and continuous further development, Pfannenberg’s Filterfans have features which are unrivalled. Thanks to flow optimised fins and rotor blades the Filterfans 4.0 reach a particularly high airflow and, at the same time, IP 55 degrees of protection.
The flat profile, uni coloured design matches modern machines and plants perfectly. Whilst the patented 4-corner fastening system enables safe and quick installation, the filter medium can be replaced in seconds – thanks to the patented click mechanism.
All in all, the Filterfans 4.0 unit well thought out details which are protected by patents. The fluted filter is used with the IP 55 variations. It not only guarantees a reliable IP protection but also extends the life time to 300 % longer than conventional filter media. Due to the fluted filter mat’s folded structure an airflow is reached even at IP 55, this airflow is unrivalled.
Pfannenberg thermal management – Filterfan 4th generation.
Mounting, energy, air, maintenance – your advantage.
Well-thought out details optimise your balance sheet: