EMC Filterfans

In most cases, industrial control cabinets are made of sheet steel. As a result of this choice of material, the control cabinet provides very good protection against electromagnetic radiation. This protection is compromised by the cut-out in the cabinet for the filterfan. Since the filterfan is usually made of plastic, electromagnetic waves can enter and escape in both directions through the opening. EMC filterfans “close” this hole.

Results 8/8
Type Airflow IP 54/55 Cut-out dimensions (HxW) Rated voltage cURus cULus CSA EAC CE UKCA
PF 11.000 EMC 19 / – m³/h 93 x 93 mm 115 / 230 V AC
24 / 48 V DC
PF 22.000 EMC 61 / 56 m³/h 126,5 x 126,5 mm 115 / 230 V AC
12 / 24 / 48 V DC
PF 32.000 EMC 98 / 100 m³/h 178 x 178 mm 115 / 230 V AC
12 / 24 / 48 V DC
PF 42.500 EMC 125 / 145 m³/h 224 x 224 mm 115 / 230 V AC
12 / 24 / 48 V DC
PF 43.000 EMC 223 / 233 m³/h 224 x 224 mm 115 / 230 V AC
12 / 24 / 48 V DC
PF 65.000 EMC 480 / 505 m³/h 292 x 292 mm 115 / 230 V AC
PF 66.000 EMC 640 / 770 m³/h 292 x 292 mm 400 / 460 V 3 ~
115 / 230 V AC
PF 67.000 EMC 845 / 925 m³/h 292 x 292 mm 400 / 460 V 3 ~
115 / 230 V AC
available in preparation optional