Top Filterfans
Type | Airflow IP 54 | Cut-out dimensions (HxW) | Rated voltage | cURus | cULus | EAC | CE | UKCA | |
---|---|---|---|---|---|---|---|---|---|
![]() |
PTF 60.500 | 350 m³/h | 291 x 291 mm | 115 / 230 V AC | |||||
![]() |
PTF 60.700 | 550 m³/h | 291 x 291 mm | 115 / 230 V AC | |||||
![]() |
PTF 61.000 | 750 m³/h | 291 x 291 mm | 115 / 230 V AC |
available
in preparation
optional