Fan heaters with integrated thermostat
- With railway certification for all sectors with increased shock and vibration requirements (wind energy, mobile).
- Integrated thermostat for automatic control.
- Ball bearing fan for long service life.
- Plastic housing for safe operation.
Type | Dimensions (HxWxD) | Heating performance | Rated voltage | UL | EAC | CE | |
---|---|---|---|---|---|---|---|
![]() |
FLH-T 250 | 100 x 150 x 164 mm | 250 W | 115 / 230 V AC | |||
FLH-T 400 | 400 W | ||||||
![]() |
FLH-T 600 | 100 x 150 x 164 mm | 600 W | 115 / 230 V AC | |||
FLH-T 800 | 800 W | ||||||
FLH-T 1000 | 1000 W |
available
in preparation
optional