Data | FLH-T 600 | FLH-T 800 | FLH-T 1000 | |
---|---|---|---|---|
Heating performance (Ta = +20 °C) | 600 W | 800 W | 1000 W | |
Degrees of protection according to EN 60529 | IP 20 | |||
Operating temperature | –40 … +70 °C / –40 … +158 °F | |||
Storage temperature | –40 … +70 °C / –40 … +158 °F | |||
Type of mounting | 4 x M5 screws (not included) |
Further technical details and dimensions can be found in the download section on this page under product sheet.