Fan heaters
- With railway certification for all sectors with increased shock and vibration requirements (wind energy, mobile).
- Ideal also for outdoor applications; starts up to –40 °C.
- With classical screw fastening.
Type | Dimensions (HxWxD) | Heating performance | Rated voltage | cURus | cULus | EAC | CE | |
---|---|---|---|---|---|---|---|---|
![]() |
FLH 250 | 186,5 x 85 x 104 mm | 250 W | 115 / 230 V AC | ||||
FLH 400 | 226,5 x 85 x 104 mm | 400 W | ||||||
![]() |
FLH 275 SLM | 110,5 x 118 x 92,5 mm | 275 W | 230 V AC | - |
available
in preparation
optional