Size of acoustical coverage (A x B x C in meter)
| 75 dB (A) | 80 dB (A) | 85 dB (A) |
|---|---|---|
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
| 75 dB (A) | 80 dB (A) | 85 dB (A) |
|---|---|---|
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
| Electrical data | PA 1-R | ||||
|---|---|---|---|---|---|
| Rated voltage | 115/230 V AC | 24/48 V AC | 12–48 V DC | ||
| Rated frequency | 50/60 Hz | 50/60 Hz | |||
| Operating range | 95–253 V | 18-53 V | 10–60 V | ||
| Nominal current consumption (@DIN-tone) | 21 mA@230V | 83 mA@24V AC | 54 mA@24V DC | ||
Further technical details can be found in the Download section on this page.
Click here for guidance on configuring and using the CAD data.
| Ordering details | PA 1-R | |||
|---|---|---|---|---|
| Rated voltage | 115/230 V AC | 12–48 V DC / 24-48 V AC | ||
| Standard, housing grey | Article number | 23380640055 | 23380630055 | |
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.
Article numbers for products with other voltages and options on request.
| Audio-Number | Description | Graphic | Audio Sample |
|---|---|---|---|
|
2 : EN54-3 |
Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP |
|
|
|
9 |
Slow whoop, fire alarm, UK BS 5839-1 |
|
|
|
11 |
Interrupted tone (fast) |
|
|
|
13 |
Interrupted tone |
|
|
|
15 |
Slow whoop, evacuation alarm Netherlands NEN 2575 |
|
|
|
16 |
Slow whoop, Australian evacuation alarm AS 2220 |
|
|
|
18 |
Slow whoop, NFPA |
|
|
|
22 |
Whoop, Australian alaert AS 1670, ISO 8201 |
|
|
|
23 |
Siren |
|
|
|
24 |
Siren |
|
|
|
25 |
Siren |
|
|
|
26 |
Siren (industrial alarm Germany - Hoechst -) |
|
|
|
27 |
Sweeping |
|
|
|
29 |
Sweeping (fast) |
|
|
|
30 |
Sweeping |
|
|
|
31 |
Sweeping France NF C 48-265 |
|
|
|
33 |
Sweeping (medium), UK BS 5839-1 |
|
|
|
34 |
Sweeping (fast) |
|
|
|
35 |
Sweeping (fast), UK BS 5839-1 |
|
|
|
36 |
Sweeping |
|
|
|
43 |
Sweeping |
|
|
|
44 |
Sweeping, IMO 3d, Germany KTA 3901 evacuation alarm |
|
|
|
45 |
Sweeping |
|
|
|
46 |
Sweeping, general alarm Finland |
|
|
|
52 |
Continuous tone |
|
|
|
53 |
Continuous tone |
|
|
|
54 |
Continuous tone, Finland (all-clear signal) |
|
|
|
55 |
Continuous tone, PFEER gasalarm |
|
|
|
56 |
Continuous tone |
|
|
|
57 |
Continuous tone, UK BS 5839-1 |
|
|
|
59 |
Continuous tone |
|
|
|
60 : EN54-3 |
Continuous tone |
|
|
|
61 |
Continuous tone |
|
|
|
63 |
Continuous tone |
|
|
|
65 |
Continuous tone, Sweden SS 031711 (all-clear signal) |
|
|
|
66 |
Continuous tone |
|
|
|
67 |
Continuous tone, Germany KTA 3901 (all-clear signal) |
|
|
|
68 |
Continuous tone |
|
|
|
69 |
Continuous tone |
|
|
|
71 |
Continuous tone |
|
|
|
77 |
Interrupted tone |
|
|
|
82 |
Interrupted tone, PFEER (general alarm), UK BS 5839-1 (back-up alarm) |
|
|
|
83 |
Interrupted tone, PFEER (general alarm) |
|
|
|
88 |
Interrupted tone |
|
|
|
90 |
Interrupted tone |
|
|
|
91 |
Interrupted tone |
|
|
|
92 |
Interrupted tone |
|
|
|
93 |
Interrupted tone (fast), horn |
|
|
|
97 |
Interrupted tone |
|
|
|
98 |
Interrupted tone, Sweden SS 031711 (emergency signal) |
|
|
|
100 |
Interrupted tone, industrial alarm Germany |
|
|
|
101 |
Interrupted tone, Sweden SS 031711 (important message (pre mess)) |
|
|
|
102 |
Interrupted tone, Sweden SS 031711 (local warning) |
|
|
|
103 |
interrupted tone, Sweden SS 031711 (air raid warning) |
|
|
|
104 : EN54-3 |
Interupted tone, Sweden SS 031711 (emergency signal) |
|
|
|
107 |
Interrupted tone, Germany KTA 3901 (evacuation alarm) |
|
|
|
109 |
Interrupted tone, Australia AS 2220, AS 1610, AS 1670 |
|
|
|
110 |
Interrupted tone, (fast variable), bell |
|
|
|
111 |
Interrupted tone, ISO 8201 (emergency evacuation signal), USA (evacuation alarm) |
|
|
|
112 |
Interrupted tone, ISO 8201 (emergency evacuation signal) |
|
|
|
113 |
Interrupted tone, ISO 8201 (emergency evacuation signal), sweeping |
|
|
|
115 |
Interrupted tone, IMO (telephone call) |
|
|
|
116 |
Interrupted tone, IMO (leave ship) |
|
|
|
117 |
Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm) |
|
|
|
122 |
Alternating tone |
|
|
|
123 |
Alternating tone |
|
|
|
124 |
Alternating tone, Singapore |
|
|
|
125 |
Alternating tone |
|
|
|
128 |
Alternating tone |
|
|
|
130 |
Alternating tone, UK BS5839-1 (fire alarm) |
|
|
|
131 : EN54-3 |
Alternating tone, UK BS 5839-1 (fire alarm, railway crossing) |
|
|
|
135 |
Alternating tone, UK BS 5839-1 (fire alarm, increased urgency - railway crossing) |
|
|
|
142 |
Alternating tone |
|
|
|
143 |
Alternating tone, industrial alarm Germany |
|
|
|
144 |
Alternating tone |
|
|
|
146 : EN54-3 |
Alternating tone, France NFS 32-001 (fire alarm) |
|
|
|
147 |
Alternating, Sweden SS031711 (turn out) |
|
|
|
148 |
Alternating, Sweden SS031711 (turn out) |
|
|
|
152 |
Alternating tone (two tone chime) |
|