Patrol
PA 1-R
Patrol Radial Sounder 105dB
115-230VAC RAL7035
Item number:
23380640055
The sounders of the PATROL series provide reliable audible signaling for indication, warning, and alarm applications in industrial environments. Their flexible design, high efficiency, and easy installation support safe and economical operation.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Mounting via concealed interior holes - Enabling a clean appearance and enhanced protection against manipulation
- Compact design - Easy to integrate into any machine design or mounting configuration
- 360° perceptibility - Ideal for top mounting to achieve maximum coverage
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "PA 1-R 95-253 AC 7035"
The sounders of the PATROL series provide reliable audible signaling for indication, warning, and alarm applications in industrial environments. Their flexible design, high efficiency, and easy installation support safe and economical operation.
- Excellent acoustic penetration - Cuts through obstacles such as walls and doors, reducing the number of sounders required
- Mounting via concealed interior holes - Enabling a clean appearance and enhanced protection against manipulation
- Compact design - Easy to integrate into any machine design or mounting configuration
- 360° perceptibility - Ideal for top mounting to achieve maximum coverage
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 23380640055
- Rated voltage range (50Hz)
- 115-230 V
- Voltage range (50Hz)
- 81-291 V
- Voltage type
- AC
- Rated current consumption 50Hz
- 0.023 A
- Max. sound pressure (dB(A)@1m)
- 105 dB(A)
- Sound level reduction level 1
- -7 dB
- Sound level reduction level 2
- -13 dB
- Sound level reduction level 3
- -20 dB
- Max. sound level reduction (dB)
- -20 dB
- Number of alarm tones
- 70
- Number of external selectable tones
- 4
- Operating temp. range (°C)
- -25-50 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS blend
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the packing unit (kg)
- 0.235 kg
- GTIN (EAN)
- 4061131255000
- ETIM-Class
- EC001354
- Product dimensions (mm)
- 70 mm x 111 mm x 89 mm
- Item number
- 23380640055
- Rated voltage range (50Hz)
- 115-230 V
- Voltage range (50Hz)
- 81-291 V
- Voltage type
- AC
- Rated current consumption 50Hz
- 0.023 A
- Max. sound pressure (dB(A)@1m)
- 105 dB(A)
- Sound level reduction level 1
- -7 dB
- Sound level reduction level 2
- -13 dB
- Sound level reduction level 3
- -20 dB
- Max. sound level reduction (dB)
- -20 dB
- Number of alarm tones
- 70
- Number of external selectable tones
- 4
- Operating temp. Range (°F)
- 0-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66
- Protection system (UL 50E / NEMA 250)
- 4/4X
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- PC/ABS blend
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (lb.)
- 0.44 lb.
- GTIN (EAN)
- 4061131255000
- ETIM-Class
- EC001354
- Product dimensions (inch)
- 2.76 inch x 4.37 inch x 3.5 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 2.83 MB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 2.83 MB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.99 MB | Download | |
| QUICK GUIDE PA (L)1-R | N/A | 321.68 KB | Download | |
| MANUAL PA (L)1-R | N/A | 1.03 MB | Download |