Size of visual coverage (A x B x C in meter)
| Indicate | Warning | Alert | |
|---|---|---|---|
| red | |||
| yellow | |||
| green | |||
| amber | |||
| clear |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
User-adjustable extrem brightness up to 75 cd and selection of several signaling modes:
continuous light | blinking light | flashing light.
Certified for use in Ex-zone 2 according to EN 60079-10-1 and zone 22 according to EN 60079-10-2, certified for categories 3G and 3D (gases and dust in hazardous areas).
IP 66/67 and IK08 enclosure rating. Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice and dust. Withstands hose-directed spray during wash-down requirements.
Further information are available on request.
3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.
| Indicate | Warning | Alert | |
|---|---|---|---|
| red | |||
| yellow | |||
| green | |||
| amber | |||
| clear |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
| Electrical data | Quadro LED-HI | |
|---|---|---|
| Rated voltage | 115/230 V AC/DC | 12-48 V DC |
| Rated frequency | 50/60 Hz/- | - |
| Operating range | 90–253 V | 11–60 V |
| Nominal current consumption (continuous, red) | 65 mA @ 230 V AC | 195 mA @ 24 V DC |
Choose a lens in one of the following colours: clear, white, yellow, amber, red, green, blue.
| Description | Type | Size | |
|---|---|---|---|
| Conformity Quadro LED-HI-3G/3D | 45 KB | Download | |
| Conformity_CE_085506651_Rev03_Mar24_Quadro_LED-HI-3G3D_fr.pdf | 190 KB | Download | |
| Conformity_UKCA_085507033_Rev01_Mar24_Quadro_LED-HI-3G3D.pdf | 32 KB | Download | |
| Quick Guide Quad.LED-HI-3G/3D | 690 KB | Download | |
| MANUAL QUADRO LED-HI-3G/3D | 1.3 MB | Download |
| Ordering details | Quadro LED-HI 3G/3D | ||
|---|---|---|---|
| Lens colour | Rated voltage | 115/230 V AC/DC | 12-48 V DC |
| yellow | Article number | 21108643009 | 21108633009 |
| amber | Article number | 21108644009 | 21108634009 |
| red | Article number | 21108645009 | 21108635009 |
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.
Article numbers for products with further lens colours and voltages on request.
Certified for use in Ex zone 2 (per EN 60079-10) and zone 22 (per EN 61241-10).
User-adjustable brightness up to 75 cd and selection of several signalling modes:
continuous light | blinking light | flashing light
Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray
during wash-down requirements.
Leak path risk is eliminated since the lens fastening screws are located outside the sealing gasket area.
For easy and secure installation – does not slip out of position and stays in place.
Provides electrical protection for control devices such as switching components and relays.
Provides ease of wiring and daisy-chain connection for multi-unit installations
11–60 V DC and 90–253 V AC and DC!
Multiple cable and conduit entries ensure easy installation in any orientation.