Quadro
QUADRO LED-HI
Quadro LED Mutlifunctional Light 32cd
12-48VDC RAL7035 AM
Item number:
21108634000
The beacons of the QUADRO series provide high-performance visual signaling with Xenon and LED technology for demanding industrial and hazardous-area applications. Their robust, compact design and certified performance enable reliable alarm notification even under harsh conditions.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Locking elements outside gaskets - Ensuring secure, leak‑proof enclosure sealing
- Resistant to shock and vibration - Suitable for robust and demanding applications
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
Product information "QUADRO LED HI DC AM"
The beacons of the QUADRO series provide high-performance visual signaling with Xenon and LED technology for demanding industrial and hazardous-area applications. Their robust, compact design and certified performance enable reliable alarm notification even under harsh conditions.
- Shape‑moulded gasket staying perfectly in place - Ensuring fast and secure installation
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Locking elements outside gaskets - Ensuring secure, leak‑proof enclosure sealing
- Resistant to shock and vibration - Suitable for robust and demanding applications
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Item number
- 21108634000
- Rated voltage range (DC)
- 12-48 V
- Voltage range (DC)
- 10.8-52.8 V
- Voltage type
- DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.165 A
- Light intensity (cd)
- 32 cd
- lens colour
- Amber
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function continuous light
- Yes (1)
- Max. viewing distance (m)
- 131.12 m
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 95 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 67
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (kg)
- 0.41 kg
- GTIN (EAN)
- 4061131121640
- ETIM-Class
- EC002975
- Product dimensions (mm)
- 130 mm x 130 mm x 130 mm
- Item number
- 21108634000
- Rated voltage range (DC)
- 12-48 V
- Voltage range (DC)
- 10.8-52.8 V
- Voltage type
- DC
- Rated current consumption DC (Flash Light 1 Hz) (medium rated volt.)
- 0.165 A
- Light intensity (cd)
- 32 cd
- lens colour
- Amber
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Function blinking light
- Yes (1)
- Function continuous light
- Yes (1)
- Max. viewing distance (ft.)
- 430.19 ft.
- Lamp type
- LED
- Average nominal lifetime
- 50000 h
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 95 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 67
- Mechanical resistance (IEC 62262)
- IK08
- Colour housing/item
- Grey
- Housing material
- Polycarbonate
- Material of the lens or dome
- PC
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (lb.)
- 0.9 lb.
- GTIN (EAN)
- 4061131121640
- ETIM-Class
- EC002975
- Product dimensions (inch)
- 5.12 inch x 5.12 inch x 5.12 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 809.7 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 809.7 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.08 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Conformity_CE_085506682_Rev05_Feb21_Quadro_LED_Flex_CL.pdf | N/A | 56.79 KB | Download | |
| Conformity_UKCA_085507038_Rev00_Sep21_Quadro_LED_Flex_CL.pdf | N/A | 33.65 KB | Download | |
| Quick Guide QUADRO LED-HI | N/A | 898.18 KB | Download | |
| MANUAL QUADRO LED-HI | N/A | 1.08 MB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 8 | 6.1 | 7.7 | |
| Warning | 16 | 12.2 | 15.4 | |
| Indicate | 36 | 27.5 | 34.7 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 26.2 | 20 | 25.3 | |
| Warning | 52.5 | 40 | 37.9 | |
| Indicate | 118.1 | 90 | 69.5 | |