DTS 8241ES
Cooling units 1000 W



DTS: for outer mounting on the door or side
- robust: steel cover, easily paintable
- compact design for smaller cabinets or to cool hot spots
- very high energy efficiency ratio (EER)
- service friendly due to direct access to the PCB and the fans, thus 80 % shorter repair times
- optional pre-filter upgradable with aluminium, nonwoven or fluted filter, for the application of the cooling units in different ambient conditions
Data | DTS 8241ES | ||
---|---|---|---|
Rated voltage ¹ ±10 % | AC 50/60 Hz | ||
230 V | 400 V 2~ | ||
Cooling capacity according to EN 14511 | A35/A35 | 1000 W | |
A35/A50 | 1100 W | ||
Ambient temperature | +15 … +55 °C / +59 … +131 °F | ||
Refrigerant | R134a (GWP 1430), 340 g | ||
Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer | |
IP 34 | towards the surroundings if used as intended by the manufacturer | ||
Condensate management | Condensate drain;integrated condensate evaporation system with safety overflow |
Ordering details | DTS 8241ES | ||
---|---|---|---|
Rated voltage | 230 V | Article number | 13088798055 |
230 V CM* | Article number | 13088798066 | |
400 V 2~ | Article number | 13088799055 | |
400 V 2~ CM* | Article number | 13088799066 |