PFA 10.000 EMC

Exhaust filter
  • same design as the PF series filterfans
  • snap fastener developed and patented by Pfannenberg
  • door mounting without screws in accordance with VDE 0113 (EN 60204)
  • simple filter mat exchange during operation
  • with integrated foam seal to enclosure
  • secure contact due to improved contact springs on the screen grid
  • degrees of protection IP 54, NEMA type 12
  • UR and UL approval
  • cut-out compatible to installation size 1 of the 3rd and 4th Generation

size

tool-less mounting

tool-less filter mat changing

protection system

NEMA Type 12

CE marked - complete compliance with EU directives

UL recognized for Canada and US

tested

UL listed for Canada and US

Technical data

DataPFA 10.000 EMC
Cut-out93 x 93 mm
Degrees of protection
according to EN 60529 / UL 50
NEMA type 12 – standard filter
Filter mat quality class
according to EN 779
G 4
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PF/PFA 4th Gen. pdf 47 KB Download
PFA 10000 54 7035 EMC pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 1.5 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
PFA 10000 54 7035 EMC STEP 4.5 MB Download
Filter 87x87 IP54/Type12 PF1x0 pdf 42 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 480 KB Download

Shielding effectiveness

  • English
pdf 750 KB Download

3D-model (STEP)

  • English
zip 1.0 MB Download

CSA certificate

  • English
pdf 190 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

Ordering details

Ordering detailsPFA 10.000 EMC
Degrees of protectionIP 54IP 55
Article number11910001055

Article numbers for other types on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number18611600029
Dimensions87 x 87 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.