PFA
PFA 40000
Exhaust Filter PFA 4. Gen EMC 224 mm x 224 mm
IP55/NEMA Type 12 UV 7035EMC UL
Item number:
11940003055
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Pfannenberg's EMC Filterfans® provide the required shielding and damping necessary to protect equipment from electromagnetic interference when cooling with the outside ambient air. Our EMC Filterfans® and exhaust filters use environmentally friendly non-metallised, recycable plastics.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Pfannenberg's EMC Filterfans® provide the required shielding and damping necessary to protect equipment from electromagnetic interference when cooling with the outside ambient air. Our EMC Filterfans® and exhaust filters use environmentally friendly non-metallised, recycable plastics.
- UR and UL approval - Globally applicable
- Advanced filtration technology IP55 Fluted filter - For demanding applications indoors and outdoors
- Superior filter technology - Outstanding airflow
- Fluted filter mat with folded structure - Unrivaled airflow for efficient enclosure cooling
- Flat-profile design - Space-saving installation and ideal for modern machines and plants
Product information "PFA 40000 55 UV 7035 EMC"
Otto Pfannenberg's invention of the Filterfan in 1958 was a milestone in the area of industrial thermal management.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Pfannenberg's EMC Filterfans® provide the required shielding and damping necessary to protect equipment from electromagnetic interference when cooling with the outside ambient air. Our EMC Filterfans® and exhaust filters use environmentally friendly non-metallised, recycable plastics.
Today Pfannenberg provides a whole range of different solutions for industrial thermal management and is thus one of the few specialists that can provide the appropriate devices for virtually all industrial requirements - worldwide.
Pfannenberg's EMC Filterfans® provide the required shielding and damping necessary to protect equipment from electromagnetic interference when cooling with the outside ambient air. Our EMC Filterfans® and exhaust filters use environmentally friendly non-metallised, recycable plastics.
- UR and UL approval - Globally applicable
- Advanced filtration technology IP55 Fluted filter - For demanding applications indoors and outdoors
- Superior filter technology - Outstanding airflow
- Fluted filter mat with folded structure - Unrivaled airflow for efficient enclosure cooling
- Flat-profile design - Space-saving installation and ideal for modern machines and plants
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- Type 12
- Filtration efficiency
- 91 %
- Filter media quality class (EN779)
- G4
- EMC-Version
- Yes (1)
- Material of the product
- Plastic
- UV resistent
- Yes (1)
- Colour lid/cover RAL
- 7035
- Operating temp. range (°C)
- -40-55 °C
- Cutout dimensions (mm)
- 224 mm x 224 mm
- Installation depth (mm)
- 38 mm
- Product dimensions (mm)
- 252 mm x 252 mm x 44 mm
- Weight of the product (kg)
- 0.62 kg
- UL listed certification number
- E489500
- GTIN (EAN)
- 4061131035442
- ETIM-Class
- EC002513
- IP protection (internal)
- 55
- Protection system (UL 50E / NEMA 250)
- Type 12
- Filtration efficiency
- 91 %
- Filter media quality class (EN779)
- G4
- EMC-Version
- Yes (1)
- Material of the product
- Plastic
- UV resistent
- Yes (1)
- Colour lid/cover RAL
- 7035
- Operating temp. Range (°F)
- -40-131 °F
- Cutout dimensions (inch)
- 8.82 inch x 8.82 inch
- Installation depth (inch)
- 1.5 inch
- Weight of the product (lb.)
- 1.367 lb.
- UL listed certification number
- E489500
- GTIN (EAN)
- 4061131035442
- ETIM-Class
- EC002513
- Product dimensions (inch)
- 9.92 inch x 9.92 inch x 1.73 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 1.89 MB | Download |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.21 MB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 183.64 KB | Download | |
| Certificate ULRECOG | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 161.76 KB | Download | |
| Product sheet | DE | 588.76 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 588.76 KB | Download | |
| Certificate CSA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 183.86 KB | Download | |
| Fluted filter 212,5x200 IP55 | N/A | 31.54 KB | Download | |
| Manual PF/PFA 1x.000 - 6x.000 | N/A | 2.21 MB | Download | |
| Recom. of filter mat exchange | N/A | 42.31 KB | Download | |
| Conformity PF/PFA 4th Gen. | N/A | 62.89 KB | Download | |
| Conformity_UKCA_085507001_Rev00_Sep21_PF_11000-67000.pdf | N/A | 34.12 KB | Download | |
| 30165-972_PFA 40000_PDG.STEP | N/A | STEP | 5.69 MB | Download |
Technical Drawings
PFA 40000 55 UV 7035 EMC
A and B: for material thicknesses up to 2 mm and + 1 mm for thickness of material between 2 and 3 mm.
- A
- 224 mm
- B
- 224 mm
- X
- 252 mm
- Y
- 252 mm
- Z1
- 6 mm
- Z2
- 38 mm
- A
- 8.82 in
- B
- 8.82 in
- X
- 9.92 in
- Y
- 9.92 in
- Z1
- 0.24 in
- Z2
- 1.5 in
Dimensions