HPR
HPR 40000 WD
Washdown Rainhood stainless steel for sizes PF/PFA 3x000 and 4x000
SST IPX6/NEMA1/12/3R/4X
Item number:
18112000003
Hose-proof rainhoods are available in various sizes and designs and can be combined with Pfannenberg's fourth-generation filter fans. Their design supports space-saving installation and easy replacement of filter mats.
- UR and UL approval - Globally applicable
- Very shallow depth, thus less space required to the outside - Keeps escape and traffic routes free
- Option to lock the hood preventing vandalism - Can be used in public places
- IPX6 and up to NEMA 4X - Highest protection in harsh outdoor environments
- User-friendly installation - Less time needed
Product information "HPR 40000 VA"
Hose-proof rainhoods are available in various sizes and designs and can be combined with Pfannenberg's fourth-generation filter fans. Their design supports space-saving installation and easy replacement of filter mats.
- UR and UL approval - Globally applicable
- Very shallow depth, thus less space required to the outside - Keeps escape and traffic routes free
- Option to lock the hood preventing vandalism - Can be used in public places
- IPX6 and up to NEMA 4X - Highest protection in harsh outdoor environments
- User-friendly installation - Less time needed
- Item number
- 18112000003
- Colour lid/cover
- stainless steel
- IP protection (internal)
- X6
- Protection system (UL 50E / NEMA 250)
- 1/12/3R/4X
- Suitable PF(A) for HPR an FM
- PF(A) 3X000 / 4X000
- Weight of the product (kg)
- 2.6 kg
- ETIM-Class
- EC002502
- GTIN (EAN)
- 4061131253549
- Product dimensions (mm)
- 400 mm x 330 mm x 40 mm
- Item number
- 18112000003
- Colour lid/cover
- stainless steel
- IP protection (internal)
- X6
- Suitable PF(A) for HPR an FM
- PF(A) 3X000 / 4X000
- Protection system (UL 50E / NEMA 250)
- 1/12/3R/4X
- Weight of the product (lb.)
- 5.8 lb.
- GTIN (EAN)
- 4061131253549
- ETIM-Class
- EC002502
- Product dimensions (inch)
- 15.75 inch x 12.99 inch x 1.57 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 436.31 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1023.12 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 260.38 KB | Download | |
| Manual HPR Rainhood | N/A | 392.78 KB | Download |