You are currently viewing content for: United States · English

Product information "PFH-T 200 230V"

Compact fan heaters with an integrated thermostat are a standard solution for electrical enclosures, reaching full heating performance within the shortest amount of time. Their compact construction makes them particularly suitable for smaller enclosures, while the plastic housing supports safe operation.

  • Fan distributed warm air - Ideal for large electrical enclosures
  • Integrated adjustable thermostat - Automatic and flexible regulation of the enclosure with no need to install controlling device
  • High power to size ratio - Little space demand with up to 1200 W
  • Many different performance ratings available - No oversizing of heating capacity
  • Low surface temperature due to plastic housing - Touch-save operation of heater
Technical Data
El. heating power
200 W
Fan included
Yes (1)
Voltage type
AC
Number of phases
1
Voltage range (50Hz)
207-253 V
Voltage range (60Hz)
207-253 V
El. protection class
2
Max. surface temp. (°C)
55 °C
Operating temp. range (°C)
-40-70 °C
Weight of the product (kg)
0.8 kg
GTIN (EAN)
4061131076094
ETIM-Class
EC000737
Thermostat included
Yes (1)
Product dimensions (mm)
142 mm x 88 mm x 139 mm
El. heating power
200 W
Fan included
Yes (1)
Voltage type
AC
Number of phases
1
Voltage range (50Hz)
207-253 V
Voltage range (60Hz)
207-253 V
El. protection class
2
Max. surface temp. (°F)
131 °F
Operating temp. Range (°F)
-40-158 °F
Protection system (UL 50E / NEMA 250)
not classified
Weight of the product (lb.)
1.764 lb.
GTIN (EAN)
4061131076094
ETIM-Class
EC000737
Thermostat included
Yes (1)
Product dimensions (inch)
5.59 inch x 3.47 inch x 5.47 inch
Description Language Type Size Link
Product sheet DE PDF 663.83 KB Download
Product sheet EN, ES, FR, IT, PL, PT, RU, ZH PDF 663.83 KB Download
User manual standard DE, EN, ES, FR, IT, PL, PT, RU, ZH PDF 371.14 KB Download
Certificate CE DE, EN, ES, FR, IT, PL, PT, RU, ZH PDF 53.31 KB Download
Certificate CSA DE, EN, ES, FR, IT, PL, PT, RU, ZH PDF 177.56 KB Download
Certificate EAC DE, EN, RU PDF 910.58 KB Download
Certificate ULLIST DE, EN, ES, FR, IT, PL, PT, RU, ZH PDF 287.7 KB Download
Certificate ULLIST DE, EN, ES, FR, IT, PL, PT, RU, ZH PDF 208.35 KB Download
Operating instructions PFH-T N/A pdf 371.14 KB Download
Conformity_CE_085506614_Rev18_Oct20_FLH_PFH_250-1200.pdf N/A pdf 53.31 KB Download
Conformity_UKCA_085507008_Rev00_Sep21_FLH_PFH_250-1200.pdf N/A pdf 33.48 KB Download

Technical Drawings

PFH-T 200 230V

Dimensions
A
139 mm
B
142 mm
C
147 mm
D
88 mm
E
5.5 mm
F
6 mm
G
35 mm
X
88 mm
Y
142 mm
Z
139 mm
A
5.47 in
B
5.59 in
C
5.79 in
D
3.46 in
E
0.22 in
F
0.24 in
G
1.38 in
X
3.46 in
Y
5.59 in
Z
5.47 in