Fan Heaters
PFH-T 1200
Compact Fan-Heater 1200W PTC +Thermostat
230VAC CE UL
Item number:
17099810034
Compact fan heaters with an integrated thermostat are a standard solution for electrical enclosures, reaching full heating performance within the shortest amount of time. Their compact construction makes them particularly suitable for smaller enclosures, while the plastic housing supports safe operation.
- Fan distributed warm air - Ideal for large electrical enclosures
- Integrated adjustable thermostat - Automatic and flexible regulation of the enclosure with no need to install controlling device
- High power to size ratio - Little space demand with up to 1200 W
- Many different performance ratings available - No oversizing of heating capacity
- Low surface temperature due to plastic housing - Touch-save operation of heater
Product information "PFH-T 1200 230V"
Compact fan heaters with an integrated thermostat are a standard solution for electrical enclosures, reaching full heating performance within the shortest amount of time. Their compact construction makes them particularly suitable for smaller enclosures, while the plastic housing supports safe operation.
- Fan distributed warm air - Ideal for large electrical enclosures
- Integrated adjustable thermostat - Automatic and flexible regulation of the enclosure with no need to install controlling device
- High power to size ratio - Little space demand with up to 1200 W
- Many different performance ratings available - No oversizing of heating capacity
- Low surface temperature due to plastic housing - Touch-save operation of heater
- El. heating power
- 1200 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- El. protection class
- 2
- Max. surface temp. (°C)
- 70 °C
- Operating temp. range (°C)
- -40-70 °C
- Weight of the product (kg)
- 0.8 kg
- GTIN (EAN)
- 4061131077756
- ETIM-Class
- EC000737
- Thermostat included
- Yes (1)
- Product dimensions (mm)
- 142 mm x 88 mm x 139 mm
- El. heating power
- 1200 W
- Fan included
- Yes (1)
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- El. protection class
- 2
- Max. surface temp. (°F)
- 158 °F
- Operating temp. Range (°F)
- -40-158 °F
- Protection system (UL 50E / NEMA 250)
- not classified
- Weight of the product (lb.)
- 1.764 lb.
- GTIN (EAN)
- 4061131077756
- ETIM-Class
- EC000737
- Thermostat included
- Yes (1)
- Product dimensions (inch)
- 5.59 inch x 3.46 inch x 5.47 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Product sheet | DE | 663.83 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 663.83 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 371.14 KB | Download | |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 53.31 KB | Download | |
| Certificate CSA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 177.56 KB | Download | |
| Certificate EAC | DE, EN, RU | 910.58 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 287.7 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 208.35 KB | Download | |
| Operating instructions PFH-T | N/A | 371.14 KB | Download | |
| Conformity_CE_085506614_Rev18_Oct20_FLH_PFH_250-1200.pdf | N/A | 53.31 KB | Download | |
| Conformity_UKCA_085507008_Rev00_Sep21_FLH_PFH_250-1200.pdf | N/A | 33.48 KB | Download |
Technical Drawings
PFH-T 1200 230V
- A
- 129 mm
- B
- 142 mm
- C
- 147 mm
- D
- 88 mm
- E
- 5.5 mm
- F
- 6 mm
- G
- 35 mm
- X
- 88 mm
- Y
- 142 mm
- Z
- 139 mm
- A
- 5.08 in
- B
- 5.59 in
- C
- 5.79 in
- D
- 3.46 in
- E
- 0.22 in
- F
- 0.24 in
- G
- 1.38 in
- X
- 3.46 in
- Y
- 5.59 in
- Z
- 5.47 in
Dimensions