PFH-T 650-1200W

Compact fan heaters with integrated thermostat 650–1200 W
  • high power to size ratio ⇒ small, compact design
  • wide range of heating capacities 200–1200 W in one housing
  • fast heating due to PTC technology
  • wall or DIN rail mounting
  • low surface temperature
  • finger guard at inlet and outlet
  • adjustable thermostat integrated

DIN rail mounting

extreme T conditions

integrated thermostat

Technical data

DataPFH-T 650PFH-T 800PFH-T 1000PFH-T 1200
Heating performance (Ta = +10 °C)650 W800 W1000 W1200 W
Degrees of protection for
intended purpose of use
IP 20
Setting range–20 … +40 °C / –4 … +104 °F
Operating temperature–40 … +70 °C / –40 … +158 °F
Storage temperature–40 … +70 °C / –40 … +158 °F
Type of mountingsnap fastening for 35 mm profile bars according to EN 60715
or 4 x M5 screws (not included)

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity_UKCA_085507008_Rev02_Sep25_FLH_PFH_250-1200.pdf pdf 31 KB Download
Operating instructions PFH-T pdf 320 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 680 KB Download

3D-model (STEP)

  • English
zip 5.2 MB Download

CSA Certificate

  • English
pdf 180 KB Download

UL recognized certificate UL508/CSA C22.2 No.14-13

  • English
pdf 210 KB Download

UL recognized certificate UL499/CSA C22.2 No.88-1958

  • English
pdf 290 KB Download

Ordering details

Ordering detailsPFH-T 650PFH-T 800PFH-T 1000PFH-T 1200
Article number230 V17065710034170807100341709971003417099810034

Article numbers for other types on request.

Product Benefits

  1. 1

    Variable mounting options

    directly on the wall with screws or snap fastener on DIN rail.

  2. 2

    Safe protection

    against condensate forming in the cabinet by means of fast heating due to PTC technology.

  3. 3

    Wide range

    of heating capacities from 200 to 1,200 W in one slim compact housing.

  4. 4

    Electrical connection

    via plug terminal connector.

  5. 5

    Finger guard

    at air inlet and outlet as well as a low surface temperature ensure secure handling.

  6. 6

    Predominantly used

    in larger control cabinets for the avoidance of excessively low temperatures or excessively high relative humidity.

  7. 7

    Integrated adjustable thermostat

    for the automatic regulation of the cabinet’s minimum temperature.