Data | FLH 020 LST | FLH 030 LST | FLH 050 LST | |
---|---|---|---|---|
Heating performance (Ta = +20 °C) | 20 W | 30 W | 50 W | |
Degrees of protection for intended purpose of use | IP 44 (connecting cable) and IP 20 (plug terminal connector) | |||
Operating temperature | –40 … +70 °C / –40 … +158 °F | |||
Storage temperature | –40 … +70 °C / –40 … +158 °F | |||
Type of mounting | snap fastening for 35 mm profile bars according to EN 60715 |
Further technical details and dimensions can be found in the download section on this page under product sheet.