Convection Heaters
FLH-TF 400
Convection Heater 400W clamp
115VAC CLP CE UL
Item number:
17040015407
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Snap fastening
for 35 mm DIN-rail is
integrated - Easy mounting
- Construction without fan - Robust design and long product life
- Wide-range input voltage design (xx-xx V AC) - Simplifies global deployment and reduces variant complexity
- Heating of critical spots in large enclosures - Delivers heat only where it is needed
Product information "FLH-TF 400 rad.heat. 400W 115AC"
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Snap fastening
for 35 mm DIN-rail is
integrated - Easy mounting
- Construction without fan - Robust design and long product life
- Wide-range input voltage design (xx-xx V AC) - Simplifies global deployment and reduces variant complexity
- Heating of critical spots in large enclosures - Delivers heat only where it is needed
- El. heating power
- 400 W
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (60Hz)
- 103-126 V
- Operating temp. range (°C)
- -40-70 °C
- Range temp. setpoint (°C)
- -40-70 °C
- Type of connection
- Spring clamp
- Weight of the product (kg)
- 1.4 kg
- GTIN (EAN)
- 4061131076988
- ETIM-Class
- EC000737
- Product dimensions (mm)
- 191 mm x 102 mm x 137 mm
- El. heating power
- 400 W
- Voltage type
- AC
- Number of phases
- 1
- Voltage range (60Hz)
- 103-126 V
- Operating temp. Range (°F)
- -40-158 °F
- Range temp. setpoint (°F)
- -40-158 °F
- Protection system (UL 50E / NEMA 250)
- not classified
- Type of connection
- Spring clamp
- Weight of the product (lb.)
- 3 lb.
- GTIN (EAN)
- 4061131076988
- ETIM-Class
- EC000737
- Product dimensions (inch)
- 7.5 inch x 4 inch x 5.375 inch
Technical Data
Technical Drawings
FLH-TF 400 rad.heat. 400W 115AC
- L
- 500 mm
- X
- 70 mm
- Y1
- 215 mm
- Y2
- 35 mm
- Z
- 50 mm
- L
- 19.69 in
- X
- 2.76 in
- Y1
- 8.46 in
- Y2
- 1.38 in
- Z
- 1.97 in
Dimensions