DTI 8401P

Outdoor cooling unit 2000 W

DTI: for partially recessed mounting of the cooling unit in the door or side

  • Low ambient package - For operation down to -40°C and integrated heater
  • Modbus communication - Equipped with Modbus RTU interface for easy machine ingtegration
  • ETL listed - Listed to the new UL 60335 certification with enhanced safetystandards
  • High IP rating - IP55 protection for operation in a wide range of environments
  • F-Gas ready - Safe and regulation-compliant solution with a low-GWP refrigerant

R513A

operating temperature

protection system

Technical data

DataDTI 8401P
Rated voltage ±10 %AC 50/60 Hz
230 V
Cooling capacity
according to EN 14511
A35/A352000 W
A35/A501450 W
Ambient temperature-40 … +55 °C
RefrigerantR513A, 760 g
Degrees of protection
according to EN 60529
IP 55towards the electrical enclosure
if used as intended by the manufacturer
Condensate managementcondensate discharge pipe

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Downloads

Description Language Type Size Download

Product sheet

  • English
pdf 390 KB Download

3D-model (STEP)

  • English
zip 6.0 MB Download