DTx 8000P
DTI 8301P
DTx 8000P Series Cooling Unit Partially Reccessed for outdoor app.
230VAC IC LH 7035 R513A
Item number:
13090141455
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.No matter whether electrical enclosures are exposed to extreme heat, cold, wet or dust, safety in harsh environments is ensured.
Pfannenberg has equipment packages in the DTS/I 8000 series for all these environmental conditions, thus offering the largest possible area of application, in temperatures ranging from -40 °C to maximum +55 °C.Shielded Performance for Extreme Environments. Energy-efficient, reliable, durable and suitable for harsh environments.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.No matter whether electrical enclosures are exposed to extreme heat, cold, wet or dust, safety in harsh environments is ensured.
Pfannenberg has equipment packages in the DTS/I 8000 series for all these environmental conditions, thus offering the largest possible area of application, in temperatures ranging from -40 °C to maximum +55 °C.Shielded Performance for Extreme Environments. Energy-efficient, reliable, durable and suitable for harsh environments.
- Energy efficient - High energy savings through an efficiency-focused design
- Optional pre-filter - Can be upgraded with aluminum, nonwoven, or fluted filters for use in different ambient conditions, extending service life and maintenance intervals
- Energy efficient - The micro-channel design provides up to 40% higher heat rejection than standard condensers, improving heat transfer from the refrigerant to the ambient air
Product information "DTI 8301P 230V IC LAP 7035"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.No matter whether electrical enclosures are exposed to extreme heat, cold, wet or dust, safety in harsh environments is ensured.
Pfannenberg has equipment packages in the DTS/I 8000 series for all these environmental conditions, thus offering the largest possible area of application, in temperatures ranging from -40 °C to maximum +55 °C.Shielded Performance for Extreme Environments. Energy-efficient, reliable, durable and suitable for harsh environments.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.No matter whether electrical enclosures are exposed to extreme heat, cold, wet or dust, safety in harsh environments is ensured.
Pfannenberg has equipment packages in the DTS/I 8000 series for all these environmental conditions, thus offering the largest possible area of application, in temperatures ranging from -40 °C to maximum +55 °C.Shielded Performance for Extreme Environments. Energy-efficient, reliable, durable and suitable for harsh environments.
- Energy efficient - High energy savings through an efficiency-focused design
- Optional pre-filter - Can be upgraded with aluminum, nonwoven, or fluted filters for use in different ambient conditions, extending service life and maintenance intervals
- Energy efficient - The micro-channel design provides up to 40% higher heat rejection than standard condensers, improving heat transfer from the refrigerant to the ambient air
- Item number
- 90000008301
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Intelligent Controller
- Energy Efficiency Ratio 50Hz (EER)
- 2.1
- Energy Efficiency Ratio 60Hz (EER)
- 1.9
- Heating function
- Yes (1)
- Inrush current 50Hz
- 14.5 A
- Inrush current 60Hz
- 14.5 A
- IP protection (external)
- 34
- IP protection (internal)
- 55
- Mounting method cooling unit
- Partially Reccessed
- Number of phases
- 1
- El. heating power
- 1000 W
- Rated power consumption 50Hz
- 715 W
- Rated power consumption 60Hz
- 865 W
- Pre-fuse type
- gG
- Cooling capacity at L35/L35 (50Hz, W)
- 1500 W
- Cooling capacity at L35/L35 (60Hz, W)
- 1650 W
- Cooling capacity at L35/L35 (W) ETIM
- 1500 W
- Cooling capacity at L35/L50 (50Hz, W)
- 1040 W
- Cooling capacity at L35/L50 (60Hz, W)
- 1150 W
- Amount of refrigerant (g)
- 350 g
- Type of refrigerant
- R513A
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 1010 m³/h
- Airflow extern 60Hz (m3/h)
- 1010 m³/h
- Airflow intern 50Hz (m3/h)
- 1010 m³/h
- Airflow intern 60Hz (m3/h)
- 1010 m³/h
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 27 kg
- Operating temp. range (°C)
- -40-55 °C
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 783 mm x 483 mm x 200 mm
- Modbus
- Yes (1)
- Item number
- 90000008301
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Intelligent Controller
- Energy Efficiency Ratio 50Hz (EER)
- 2.1
- Energy Efficiency Ratio 60Hz (EER)
- 1.9
- Heating function
- Yes (1)
- Inrush current 50Hz
- 14.5 A
- Inrush current 60Hz
- 14.5 A
- IP protection (external)
- 34
- IP protection (internal)
- 55
- Mounting method cooling unit
- Partially Reccessed
- Number of phases
- 1
- El. heating power
- 1000 W
- Rated power consumption 50Hz
- 715 W
- Rated power consumption 60Hz
- 865 W
- Pre-fuse type
- gG
- Cooling capacity at L35/L35 (50Hz, BTU)
- 5118 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 5630 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 3549 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 3924 btu/h
- Amount of refrigerant (onze)
- 12.35 oz.
- Type of refrigerant
- R513A
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 594 cfm
- Airflow extern 60Hz (cfm)
- 594 cfm
- Airflow intern 50Hz (cfm)
- 594 cfm
- Airflow intern 60Hz (cfm)
- 594 cfm
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 59.52 lb.
- Operating temp. Range (°F)
- -40-131 °F
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 30.83 inch x 19.02 inch x 7.87 inch
- Modbus
- Yes (1)
Technical Data
Technical Drawings
DTI 8301P 230V IC LAP 7035
- K
- 1510 mm
- L
- 450 mm
- X
- 485 mm
- Y
- 1537 mm
- Z1
- 158 mm
- Z2
- 60 mm
- K
- 59.45 in
- L
- 17.72 in
- X
- 19.09 in
- Y
- 60.51 in
- Z1
- 6.22 in
- Z2
- 2.36 in
Dimensions