| Data | FLZ 700 | |
|---|---|---|
| Type of contact | DC polarity reversal | |
| Switching temperature difference | 2 modi selectable: hysteresis 1...10 K or switching gap 1...40 K | |
| Switching point tolerance | 3 K | |
| Max. switching power value | N.C. | 15 A |
| N.O. | 15 A | |
| DC | max 540 W | |
| Operating temperature range | –20 … +70 °C / –4 … +158 °F | |
| Suitable for the operation of | peltier units | |
| Type of mounting | snap fastening for 35 mm profile bars according to EN 60715 | |
FLZ 700
Thermostat
• Automatic heating/cooling changeover for Peltier units – Switches the
Pfannenberg PCM between cooling and heating as required
• Designed specifically for Pfannenberg Peltier (PCM) applications – Optimized control
concept for thermoelectric cooling/heating units
• Variable hysteresis – Adaptable to application requirements
• Gap mode – Saves energy when operation is not required
• Demand-driven operation of climatization devices – Saves energy and
extends component lifetime
• Integrated snap fastener – Quick and easy DIN rail mounting