FLZ 700 Peltier Controller
FLZ 700
Peltier controller FLZ electrical Normally closed (NC) and normally open (NO) for Peltier units
-20-70°C
Item number:
17270802070
Designed specifically for Pfannenberg PCM (Peltier) units, the FLZ 700 thermostat provides automatic heating and cooling changeover for thermoelectric enclosure climatization and supports demand-driven operation.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Integrated snap fastener - Enables quick and easy DIN-rail mounting
Product information "FLZ 700 THERMOSTAT Ö/S -20..70°C"
Designed specifically for Pfannenberg PCM (Peltier) units, the FLZ 700 thermostat provides automatic heating and cooling changeover for thermoelectric enclosure climatization and supports demand-driven operation.
- Demand-based operation of climatization devices - Saves energy and extends lifetime of components
- Integrated snap fastener - Enables quick and easy DIN-rail mounting
- Item number
- 17270802070
- Colour lid/cover RAL
- 7035
- Rated current consumption 50Hz
- 15 A
- Rated current consumption DC
- 15 A
- Switching point tolerance (K)
- 3 K
- Max. temp. setpoint (°C)
- 70 °C
- Max. temp. setpoint (°F)
- 158 °F
- Min. temp. setpoint (°C)
- -20 °C
- Min. temp. setpoint (°F)
- -4 °F
- Range temp. setpoint (°C)
- -20-70 °C
- Range temp. setpoint (°F)
- -4-158 °F
- Max. switching power
- 540
- Probe type
- Bimetal
- Suitable for
- for Peltier units
- Type of switch function 1
- Normally closed (NC)
- Device implementation
- Thermostat
- Type of scale unit
- °C
- Type of switching (el. / mech.)
- electrical
- Weight of the product (kg)
- 0.1 kg
- GTIN (EAN)
- 4061131269496
- ETIM-Class
- EC004587
- Product dimensions (mm)
- 81 mm x 59 mm x 38 mm
- Item number
- 17270802070
- Colour lid/cover RAL
- 7035
- Rated current consumption 50Hz
- 15 A
- Rated current consumption DC
- 15 A
- Switching point tolerance (K)
- 3 K
- Max. temp. setpoint (°C)
- 70 °C
- Max. temp. setpoint (°F)
- 158 °F
- Min. temp. setpoint (°C)
- -20 °C
- Min. temp. setpoint (°F)
- -4 °F
- Range temp. setpoint (°C)
- -20-70 °C
- Range temp. setpoint (°F)
- -4-158 °F
- Max. switching power
- 540
- Probe type
- Bimetal
- Suitable for
- for Peltier units
- Type of switch function 1
- Normally closed (NC)
- Device implementation
- Thermostat
- Type of scale unit
- °C
- Type of switching (el. / mech.)
- electrical
- Weight of the product (lb.)
- 0.22 lb.
- GTIN (EAN)
- 4061131269496
- ETIM-Class
- EC004587
- Product dimensions (inch)
- 3.19 inch x 2.32 inch x 1.5 inch
Technical Data
Technical Drawings
FLZ 700 THERMOSTAT Ö/S -20..70°C
- X
- 59 mm
- Y
- 81 mm
- Z
- 38 mm
- X
- 2.32 in
- Y
- 3.17 in
- Z
- 1.5 in
Dimensions