AB WB
ABL
ABx Xenon Flash Light 15J 102cd
230VAC RAL1012 RD
Item number:
21001105000
The compact Xenon flashing lights in the ABx series offer reliable visual signalling in a classic design.
- Flexible mounting - Usable in any operating position
- High‑quality components - Ensuring long life with 70% light output even after 8 million flashes
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Powerful 15 J J flash - Xenon flash ensures excellent perceptibility
Product information "ABL 230 AC RD"
The compact Xenon flashing lights in the ABx series offer reliable visual signalling in a classic design.
- Flexible mounting - Usable in any operating position
- High‑quality components - Ensuring long life with 70% light output even after 8 million flashes
- Flash tube with fixing clamp - Providing excellent resistance to shock and vibration
- Powerful 15 J J flash - Xenon flash ensures excellent perceptibility
- Item number
- 21001105000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Rated current consumption AC (Flash Light 1 Hz) (lower rated volt.)
- 0.19 A
- Rated current consumption DC (Flash Light 1 Hz) (lower rated volt.)
- 0.19 A
- Light intensity (cd)
- 102 cd
- lens colour
- Red
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (m)
- 234.1 m
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. range (°C)
- -40-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 54
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Yellow
- Housing material
- Aluminium
- Material of the lens or dome
- PC
- Weight of the product (kg)
- 0.65 kg
- GTIN (EAN)
- 4061131099635
- ETIM-Class
- EC001333
- Product dimensions (mm)
- 282 mm x 80 mm x 92 mm
- Item number
- 21001105000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Rated current consumption AC (Flash Light 1 Hz) (lower rated volt.)
- 0.19 A
- Rated current consumption DC (Flash Light 1 Hz) (lower rated volt.)
- 0.19 A
- Light intensity (cd)
- 102 cd
- lens colour
- Red
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (ft.)
- 768.04 ft.
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Operating temp. Range (°F)
- -40-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 54
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Yellow
- Housing material
- Aluminium
- Material of the lens or dome
- PC
- Weight of the product (lb.)
- 1.43 lb.
- GTIN (EAN)
- 4061131099635
- ETIM-Class
- EC001333
- Product dimensions (inch)
- 11.1 inch x 3.15 inch x 3.62 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 685.6 KB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Product sheet | DE | 307.79 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 307.79 KB | Download | |
| Conformity_CE_085506669_Rev17_Feb21_ABL_usw.pdf | N/A | 600.17 KB | Download | |
| Conformity_UKCA_085507020_Rev00_Sep21_ABL_etc.pdf | N/A | 32.7 KB | Download | |
| Quick Guide ABx/ WBx | N/A | 281.77 KB | Download | |
| MANUAL ABx/ WBx | N/A | 685.6 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 19 | 23.8 | 23.8 | |
| Warning | 38 | 47.6 | 47.6 | |
| Indicate | 85.5 | 107.1 | 107.1 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 62.3 | 78.1 | 78.1 | |
| Warning | 124.7 | 156.2 | 117.1 | |
| Indicate | 280.5 | 351.4 | 214.7 | |