Find Spare Parts
Accessory Pack
Item number:
18882000004
Accessory pack for DTS cooling units specified below. Includes sealing strips, wago connectors, mounting hardware, manual etc.
| Compatible with the following products | Time Frame |
|---|---|
| DTS 31x1 115V | Before 7/27/2020 |
| DTS 31x1 115V (230V Internals) | All Time |
| DTS 31x1 230V | All Time |
| DTS 31x1 400/460V | All Time |
| DTS 31x5 115V | Before 7/18/2015 |
| DTS 31x5 230V | Before 7/18/2015 |
| DTS 31x5 400/460V | Before 7/18/2015 |
Product information "Accessory Pack"
Accessory pack for DTS cooling units specified below. Includes sealing strips, wago connectors, mounting hardware, manual etc.
Technical Data