BE-Series
BExB G05-D-P-Ex
BEx Ex Xenon Flash Light 5J 32cd zone 1, 2, 21, 22
230VAC RAL3000 RD
Item number:
31131105000
The explosion-proof LED and Xenon beacons of the BEx series provide high-performance visual signaling for Zones 1 and 2 and, depending on the model, Zones 21 and 22. Their robust construction ensures reliable alarm notification in demanding applications.
- Ex‑approved device - Compliant for Zone 1/21 and Class Div areas
- Flexible mounting - Usable in any operating position
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Extreme temperature resistance - Operates flawlessly between -50 °C and 55 °C
- Powerful xenon flash - High signaling effect and large coverage
Product information "BExB G05-D-P 230V AC RD"
The explosion-proof LED and Xenon beacons of the BEx series provide high-performance visual signaling for Zones 1 and 2 and, depending on the model, Zones 21 and 22. Their robust construction ensures reliable alarm notification in demanding applications.
- Ex‑approved device - Compliant for Zone 1/21 and Class Div areas
- Flexible mounting - Usable in any operating position
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Extreme temperature resistance - Operates flawlessly between -50 °C and 55 °C
- Powerful xenon flash - High signaling effect and large coverage
- Item number
- 31131105000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Light intensity (cd)
- 32 cd
- lens colour
- Red
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (m)
- 131.12 m
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Ex-zone range gas
- 1, 2
- Ex-zone range dust
- 21, 22
- Operating temp. range (°C)
- -50-55 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 67
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Red
- Housing material
- Die cast aluminium
- Material of the lens or dome
- PC/Glass
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (kg)
- 2.45 kg
- GTIN (EAN)
- 4061131162353
- ETIM-Class
- EC001335
- Product dimensions (mm)
- 227 mm x 165 mm x 215 mm
- Item number
- 31131105000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Light intensity (cd)
- 32 cd
- lens colour
- Red
- Type of optical signal
- Flashing Light
- Function flashing light
- Yes (1)
- Max. viewing distance (ft.)
- 430.19 ft.
- Lamp type
- XENON
- Number of flashes until 70% light emission
- 8000000
- Ex-zone range gas
- 1, 2
- Ex-zone range dust
- 21, 22
- Operating temp. Range (°F)
- -58-131 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 67
- Protection system (UL 50E / NEMA 250)
- not classified
- Colour housing/item
- Red
- Housing material
- Die cast aluminium
- Material of the lens or dome
- PC/Glass
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (lb.)
- 5.4 lb.
- GTIN (EAN)
- 4061131162353
- ETIM-Class
- EC001335
- Product dimensions (inch)
- 8.94 inch x 6.5 inch x 8.47 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Certificate EX_ATEX | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.27 MB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 949.37 KB | Download | |
| Product sheet | DE | 414.73 KB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 414.73 KB | Download | |
| Conformity_CE_085506631_Rev10_Apr22_BExBG.pdf | N/A | 51.6 KB | Download |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) m | Length (L) m | Width (W) m | ||
| Alert | 9.8 | 9.6 | 9.6 | |
| Warning | 19.6 | 19.2 | 19.2 | |
| Indicate | 44.1 | 43.2 | 43.2 | |
| Size of visual coverage | ||||
|---|---|---|---|---|
|
Application | Visual coverage area | ||
| Height (H) ft | Length (L) ft | Width (W) ft | ||
| Alert | 32.2 | 31.5 | 31.5 | |
| Warning | 64.3 | 63 | 47.3 | |
| Indicate | 144.7 | 141.8 | 86.6 | |