BE-Series
BExS 110D-C-Ex
BEx Ex Sounder 113dB zone 1, 2,
230VAC RAL3000
Item number:
32080100000
The sounders of the BEx series provide high-performance audible signaling for hazardous areas in Zones 1 and 2 and, depending on the model, Zones 21 and 22. Their robust construction ensures reliable alarm notification in demanding industrial and marine applications.
- Ex‑approved device - Compliant for Zone 1 and Class Div areas
- Flexible mounting - Usable in any operating position
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Extreme temperature resistance - Operates flawlessly between -50 °C and 70 °C
Product information "BExS 110D-C 230V AC"
The sounders of the BEx series provide high-performance audible signaling for hazardous areas in Zones 1 and 2 and, depending on the model, Zones 21 and 22. Their robust construction ensures reliable alarm notification in demanding industrial and marine applications.
- Ex‑approved device - Compliant for Zone 1 and Class Div areas
- Flexible mounting - Usable in any operating position
- High resistance against environmental conditions - Build to perform reliably in demanding applications worldwide
- Extreme temperature resistance - Operates flawlessly between -50 °C and 70 °C
- Item number
- 32080100000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Rated current consumption 50Hz
- 0.056 A
- Max. sound pressure (dB(A)@1m)
- 113 dB(A)
- Sound level reduction level 1
- -9 dB
- Number of alarm tones
- 32
- Number of external selectable tones
- 4
- Zone group gas
- IIC/IIB
- Zone group dust
- IIIC
- Ex-zone range gas
- 1, 2
- Operating temp. range (°C)
- -50-70 °C
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Colour housing/item
- Red
- Housing material
- Die cast aluminium
- Cable entry quantity
- 2
- Cable entry size
- M20
- GTIN (EAN)
- 4061131164388
- ETIM-Class
- EC001356
- Product dimensions (mm)
- 181 mm x 181 mm x 263 mm
- Item number
- 32080100000
- Rated voltage range (50Hz)
- 230-230 V
- Voltage range (50Hz)
- 207-253 V
- Voltage type
- AC
- Rated current consumption 50Hz
- 0.056 A
- Max. sound pressure (dB(A)@1m)
- 113 dB(A)
- Sound level reduction level 1
- -9 dB
- Number of alarm tones
- 32
- Number of external selectable tones
- 4
- Zone group gas
- IIC/IIB
- Zone group dust
- IIIC
- Ex-zone range gas
- 1, 2
- Operating temp. Range (°F)
- -58-158 °F
- Max. relative humidity (%)
- 90 rH%
- Duty cycle (%)
- 100 %
- IP protection
- 66/67
- Colour housing/item
- Red
- Housing material
- Die cast aluminium
- Cable entry quantity
- 2
- Cable entry size
- M20
- Weight of the product (lb.)
- 7.54 lb.
- GTIN (EAN)
- 4061131164388
- ETIM-Class
- EC001356
- Product dimensions (inch)
- 7.13 inch x 7.13 inch x 10.35 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| Certificate DOP | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 72.91 KB | Download | |
| Certificate EX_ATEX | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 2.27 MB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.01 MB | Download | |
| Product sheet | DE | 1.66 MB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 1.66 MB | Download | |
| Conformity_CE_085506630_Rev11_Apr22_BExS_BExL.pdf | N/A | 52.2 KB | Download |