Intense BR50
BR50-BC-S400
Intense Signal Tower Base Stand 400mm M12-Connector
12-24VAC/DC-M12
Item number:
28250126040
The modular INTENSE BR 50 signal tower enables application-specific machine and process status indication concepts. Up to five LED, Xenon, audible, function-monitored, or IO-Link modules can be combined with flexible mounting options to meet individual requirements.
- Versatile mounting options - Can either be mounted by tubular stand with plinth, tube, mounting bracket or directly
- Ultra‑bright and super‑slim - Excellent perceptibility in a compact ø 54 mm design
- Enhanced IP protection with optional gasket - Suitable for wash‑down environments
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Ready‑made M12 plug connection - Enabling fast and error‑free installation
Product information "BR50-BC-S400 Base / End Module with Stand M12"
The modular INTENSE BR 50 signal tower enables application-specific machine and process status indication concepts. Up to five LED, Xenon, audible, function-monitored, or IO-Link modules can be combined with flexible mounting options to meet individual requirements.
- Versatile mounting options - Can either be mounted by tubular stand with plinth, tube, mounting bracket or directly
- Ultra‑bright and super‑slim - Excellent perceptibility in a compact ø 54 mm design
- Enhanced IP protection with optional gasket - Suitable for wash‑down environments
- Multi‑voltage power supply - One device for all voltages worldwide reducing stocking
- Ready‑made M12 plug connection - Enabling fast and error‑free installation
- Item number
- 28250126040
- Voltage range (50Hz)
- 8-36 V
- Rated voltage range (50Hz)
- 12-24 V
- Rated voltage range (DC)
- 12-24 V
- Voltage range (DC)
- 8-36 V
- Voltage type
- AC/DC
- Suitable for IO link
- Yes (1)
- Suitable for AS interface
- Yes (1)
- Suitable for M12 connector
- Yes (1)
- Suitable for floor mounting
- Yes (1)
- Suitable for angle mounting
- Yes (1)
- Suitable for tube mounting
- Yes (1)
- Tube lenght
- 400 mm
- Operating temp. range (°C)
- -25-50 °C
- Colour housing/item
- Black
- ETIM-Class
- EC001152
- GTIN (EAN)
- 4061131253747
- Product dimensions (mm)
- 465 mm x 75 mm x 75 mm
- Weight of the packing unit (kg)
- 0 kg
- Item number
- 28250126040
- Rated voltage range (50Hz)
- 12-24 V
- Voltage range (50Hz)
- 8-36 V
- Rated voltage range (DC)
- 12-24 V
- Voltage range (DC)
- 8-36 V
- Voltage type
- AC/DC
- Suitable for IO link
- Yes (1)
- Suitable for AS interface
- Yes (1)
- Suitable for floor mounting
- Yes (1)
- Suitable for M12 connector
- Yes (1)
- Suitable for angle mounting
- Yes (1)
- Suitable for tube mounting
- Yes (1)
- Tube lenght
- 400 mm
- ETIM-Class
- EC001152
- Operating temp. Range (°F)
- -13-122 °F
- Colour housing/item
- Black
- GTIN (EAN)
- 4061131253747
- Product dimensions (inch)
- 18.31 inch x 2.95 inch x 2.95 inch
- Weight of the packing unit (lb.)
- 0.33 lb.
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 6.24 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 225.27 KB | Download | |
| Product sheet | DE | 4.07 MB | Download | |
| Product sheet | EN, ES, FR, IT, PL, PT, RU, ZH | 4.07 MB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 26.89 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 12.95 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 13.12 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 13.25 MB | Download |
| Quick Guide BR 50-M12, -SR | N/A | 204.05 KB | Download | |
| Manual Signal Tower BR 50 | N/A | 2.02 MB | Download |