Signal Tower - Accessories
BR50-Flexi Tool
Intense Signal Tower Lamp Remover Tool
Item number:
28250250000
The modular INTENSE BR 50 signal tower enables application-specific machine and process status indication concepts. Up to five LED, Xenon, audible, function-monitored, or IO-Link modules can be combined with flexible mounting options to meet individual requirements.
- Versatile mounting options - Can either be mounted by tubular stand with plinth, tube, mounting bracket or directly
- Ultra‑bright and super‑slim - Excellent perceptibility in a compact ø 54 mm design
- Enhanced IP protection with optional gasket - Suitable for wash‑down environments
- Replaceable LED - Sustainable design that reduces waste
- Universal drilling template - Fits most installations without any modification
Product information "BR50-LS Lamp remover"
The modular INTENSE BR 50 signal tower enables application-specific machine and process status indication concepts. Up to five LED, Xenon, audible, function-monitored, or IO-Link modules can be combined with flexible mounting options to meet individual requirements.
- Versatile mounting options - Can either be mounted by tubular stand with plinth, tube, mounting bracket or directly
- Ultra‑bright and super‑slim - Excellent perceptibility in a compact ø 54 mm design
- Enhanced IP protection with optional gasket - Suitable for wash‑down environments
- Replaceable LED - Sustainable design that reduces waste
- Universal drilling template - Fits most installations without any modification
- Item number
- 28250250000
- Type of accessory/spare part signaling technology
- Lamp remover
- Weight of the packing unit (kg)
- 0.04 kg
- GTIN (EAN)
- 4061131152859
- ETIM-Class
- EC002750
- Product dimensions (mm)
- 75 mm x 24.5 mm x 24.5 mm
- Item number
- 28250250000
- Type of accessory/spare part signaling technology
- Lamp remover
- Weight of the packing unit (kg)
- 0.04 kg
- GTIN (EAN)
- 4061131152859
- ETIM-Class
- EC002750
- Product dimensions (inch)
- 2.95 inch x 0.96 inch x 0.96 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 6.24 MB | Download | |
| Certificate EAC | DE, EN, RU | 293.12 KB | Download | |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 12.95 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | SAT | 13.12 MB | Download |
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | IGES | 13.25 MB | Download |