Find Spare Parts
C12/C11 Capacitor for Evaporator/Condenser Fan
Item number:
18814000001
Capacitor for evaporator or condenser fan designated as C12 or C11 on control board for DTS cooling units specified below
| Compatible with the following products | Time Frame | Part Type |
|---|---|---|
| DTS 31x1 SL 115V | All Time | C12 Capacitor for Evaporator Fan |
| DTS 31x1 115V | Before 7/27/2020 | C12 Capacitor for Evaporator Fan |
| DTS 31x5 115V | All Time | C12 Capacitor for Evaporator Fan |
| DTS 31x1 115V | Before 7/27/2020 | C11 Capacitor For Condenser Fan |
Product information "C12/C11 Capacitor for Evaporator/Condenser Fan"
Capacitor for evaporator or condenser fan designated as C12 or C11 on control board for DTS cooling units specified below
Technical Data