Find Spare Parts
C12/C11 Capacitor for Evaporator/Condenser Fan
Item number:
18814000004
Capacitor for evaporator or condenser fan designated as C12 or C11 on control board for DTS cooling units specified below
| Compatible with the following products | Part Type |
|---|---|
| DTS 31x1 SL 230V | C12 Capacitor for Evaporator Fan |
| DTS 31x1 SL 400/460V | C12 Capacitor for Evaporator Fan |
| DTS 31x1 115V (230V Internals) | C11 Capacitor For Condenser Fan |
| DTS 31x1 230V | C11 Capacitor For Condenser Fan |
| DTS 31x1 400/460V | C11 Capacitor For Condenser Fan |
Product information "C12/C11 Capacitor for Evaporator/Condenser Fan"
Capacitor for evaporator or condenser fan designated as C12 or C11 on control board for DTS cooling units specified below
Technical Data