Find Spare Parts
C12/C11 Capacitor for Evaporator/Condenser Fan
Item number:
18840160021
Capacitor for evaporator or condenser fan designated as C12 or C11 on control board for DTS cooling units specified below
| Compatible with the following products | Time Frame | Part Type |
|---|---|---|
| DTS 34x1C 230V | All Time | C12 Capacitor for Evaporator Fan |
| DTS 34x1C 460V | All Time | C12 Capacitor for Evaporator Fan |
| DTS 32x1 230V | After 11/29/2021 | C12 Capacitor for Evaporator Fan |
| DTS 32x1 400/460V | After 11/29/2021 | C12 Capacitor for Evaporator Fan |
| DTS 32x5 230V | After 5/20/2024 | C12 Capacitor for Evaporator Fan |
| DTS 32x5 400/460V | After 5/20/2024 | C12 Capacitor for Evaporator Fan |
| DTS 31x5 230V | After 12/6/21 | C11 Capacitor For Condenser Fan |
| DTS 31x5 400/460V | After 12/6/21 | C11 Capacitor For Condenser Fan |
| DTS 32x1 230V | After 11/29/2021 | C11 Capacitor For Condenser Fan |
| DTS 32x1 400/460V | After 11/29/2021 | C11 Capacitor For Condenser Fan |
| DTS 32x5 230V | After 5/20/2024 | C11 Capacitor For Condenser Fan |
| DTS 32x5 400/460V | After 5/20/2024 | C11 Capacitor For Condenser Fan |
Product information "C12/C11 Capacitor for Evaporator/Condenser Fan"
Capacitor for evaporator or condenser fan designated as C12 or C11 on control board for DTS cooling units specified below
Technical Data