Find Spare Parts
C12/C11 Capacitor for Evaporator/Condenser Fan
Item number:
18884000008
Capacitor for evaporator or condenser fan designated as C12 or C11 on control board for DTS cooling units specified below
| Compatible with the following products | Part Type |
|---|---|
| DTS 36x1C 230V | C12 Capacitor for Evaporator Fan |
| DTS 36x1C 460V | C12 Capacitor for Evaporator Fan |
| DTS 34x1C 230V | C11 Capacitor For Condenser Fan |
| DTS 34x1C 460V | C11 Capacitor For Condenser Fan |
| DTS 36x1C 230V | C11 Capacitor For Condenser Fan |
| DTS 36x1C 460V | C11 Capacitor For Condenser Fan |
Product information "C12/C11 Capacitor for Evaporator/Condenser Fan"
Capacitor for evaporator or condenser fan designated as C12 or C11 on control board for DTS cooling units specified below
Technical Data