Compact Packaged Chillers
CCE6201 WT WT CE B STD
Industrial compact Chiller 1.7kW water/glycol
230VAC 50/60Hz R1234yf
Item number:
42130175103
Pfannenberg's chillers guarantee a central and cost-effective solution and perfectly answer industry's need for precise temperature control and absolute reliability, 24 hours a day, 365 days a year. Durable, Reliable and Extremely serviceable, the CCE Compact Chillers are the guaranty of reduced maintenance costs and extended lifetime.
Our CCE 6101 to 6301 (NEMA Type 12) compact and efficient chillers offer many features found only in larger models. These smaller frame chillers are the solution for integrated motor and/or process cooling required for high-speed machining centers. Durable, Reliable and Extremely serviceable, the CCE Compact Chillers are the guaranty of reduced maintenance costs and extended lifetime. The single phase power requirements make them easily installed in most commercial and industrial settings.
Our CCE 6101 to 6301 (NEMA Type 12) compact and efficient chillers offer many features found only in larger models. These smaller frame chillers are the solution for integrated motor and/or process cooling required for high-speed machining centers. Durable, Reliable and Extremely serviceable, the CCE Compact Chillers are the guaranty of reduced maintenance costs and extended lifetime. The single phase power requirements make them easily installed in most commercial and industrial settings.
- Global compliance - Fully compliant with CE and UL 508A international electrical safety standards ensuring simplified global installation and no regulatory barriers
- Water-Glycol Cooling Compatibility - Delivers maximum flexibility with different coolant ratios for different climates and process needs, maintaining stable cooling performance and preventing any risk of freezing and corrosion
- Compact Plug-and-Play chiller for fast installation and effortless integration - Very fast installation with no technical complexity, reduced commissioning time and cost, quick startup, and seamless integration even in limited spaces or existing infrastructures - minimal downtime, easier deployment, and maximum layout flexibility.
- Integrated Handling System with Lifting Points and multifunctional Industrial Base - Ensures safe, effortless installation and repositioning, reduces risk of damage, and simplifies handling, transport, and service operations for faster, more reliable deployment.
- Fast-Service Architecture with Easy Access, Quick-Swap Filtration and Smart Diagnostics - Delivers shorter maintenance times and lower service costs, ensuring quicker and more accurate troubleshooting, longer component lifetime, and ultimately maximized machine uptime.
Product information "CCE6201 WT CE HS STD 230/1/50 R1234YF"
Pfannenberg's chillers guarantee a central and cost-effective solution and perfectly answer industry's need for precise temperature control and absolute reliability, 24 hours a day, 365 days a year. Durable, Reliable and Extremely serviceable, the CCE Compact Chillers are the guaranty of reduced maintenance costs and extended lifetime.
Our CCE 6101 to 6301 (NEMA Type 12) compact and efficient chillers offer many features found only in larger models. These smaller frame chillers are the solution for integrated motor and/or process cooling required for high-speed machining centers. Durable, Reliable and Extremely serviceable, the CCE Compact Chillers are the guaranty of reduced maintenance costs and extended lifetime. The single phase power requirements make them easily installed in most commercial and industrial settings.
Our CCE 6101 to 6301 (NEMA Type 12) compact and efficient chillers offer many features found only in larger models. These smaller frame chillers are the solution for integrated motor and/or process cooling required for high-speed machining centers. Durable, Reliable and Extremely serviceable, the CCE Compact Chillers are the guaranty of reduced maintenance costs and extended lifetime. The single phase power requirements make them easily installed in most commercial and industrial settings.
- Global compliance - Fully compliant with CE and UL 508A international electrical safety standards ensuring simplified global installation and no regulatory barriers
- Water-Glycol Cooling Compatibility - Delivers maximum flexibility with different coolant ratios for different climates and process needs, maintaining stable cooling performance and preventing any risk of freezing and corrosion
- Compact Plug-and-Play chiller for fast installation and effortless integration - Very fast installation with no technical complexity, reduced commissioning time and cost, quick startup, and seamless integration even in limited spaces or existing infrastructures - minimal downtime, easier deployment, and maximum layout flexibility.
- Integrated Handling System with Lifting Points and multifunctional Industrial Base - Ensures safe, effortless installation and repositioning, reduces risk of damage, and simplifies handling, transport, and service operations for faster, more reliable deployment.
- Fast-Service Architecture with Easy Access, Quick-Swap Filtration and Smart Diagnostics - Delivers shorter maintenance times and lower service costs, ensuring quicker and more accurate troubleshooting, longer component lifetime, and ultimately maximized machine uptime.
- Item number
- 42130175103
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 60 Hz
- Rated current consumption 50Hz
- 6.8 A
- Rated current consumption 60Hz
- 6.9 A
- Inrush current 50Hz
- 16.5 A
- Inrush current 60Hz
- 21 A
- IP protection (external)
- 54
- Noise level (EN ISO3741) 50Hz
- 62 dB(A)
- Noise level (EN ISO3741) 60Hz
- 62 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 1100 W
- Rated power consumption 60Hz
- 1300 W
- Pre-fuse type
- T
- Pre-fuse value
- 12 A
- Amount of refrigerant (g)
- 700 g
- Amount of refrigerant (onze)
- 24.69 oz.
- Type of refrigerant
- R1234yf
- Max. fluid temp. (°C)
- 30 °C
- Min. fluid temp. (°C)
- 13 °C
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range (50Hz)
- 230-230 V
- Rated voltage range 60Hz
- 230-230 V
- Voltage type
- AC
- Airflow extern 50Hz (m3/h)
- 1300 m³/h
- Airflow extern 60Hz (m3/h)
- 1300 m³/h
- Chiller configuration pakage
- B-Configuration
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Tank capacity (L)
- 10 L
- Flow rate (pump) (l/min) (50Hz)
- 7.5 L/min
- Pump pressure (50Hz, bar)
- 3.5 bar
- Target temperatur value tolerance (+/- K)
- 2 K
- Cooling capacity at W18/A32 (50Hz, W)
- 1700 W
- Cooling capacity at W18/A32 (60Hz, W)
- 1700 W
- Connection (cooling medium)
- 1/2 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- Pre fuse type and value
- T / 12 A
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 1700 W
- Cooling unit type short description
- CCE6201 WT
- Area of application (market)
- Industrial
- Operating temp. range (°C)
- 13-45 °C
- Weight of the product (kg)
- 67 kg
- GTIN (EAN)
- 4061131275077
- ETIM-Class
- EC002516
- Product dimensions (mm)
- 634 mm x 600 mm x 557 mm
- Item number
- 42130175103
- Colour housing/item
- Grey
- Colour housing/item RAL
- 7035
- Rated frequency
- 60 Hz
- Rated current consumption 50Hz
- 6.8 A
- Rated current consumption 60Hz
- 6.9 A
- Inrush current 50Hz
- 16.5 A
- Inrush current 60Hz
- 21 A
- IP protection (external)
- 54
- Noise level (EN ISO3741) 50Hz
- 62 dB(A)
- Noise level (EN ISO3741) 60Hz
- 62 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 1100 W
- Rated power consumption 60Hz
- 1300 W
- Pre-fuse type
- T
- Pre-fuse value
- 12 A
- Amount of refrigerant (onze)
- 24.69 oz.
- Type of refrigerant
- R1234yf
- Max. fluid temp. (°F)
- 95 °F
- Min. fluid temp. (°F)
- 55 °F
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Rated voltage range (50Hz)
- 230-230 V
- Rated voltage range 60Hz
- 230-230 V
- Voltage type
- AC
- Airflow extern 50Hz (cfm)
- 765 cfm
- Airflow extern 60Hz (cfm)
- 765 cfm
- Chiller configuration pakage
- B-Configuration
- Coolant mixture (recommended)
- Water/Glykol - 80/20
- Tank capacity (L)
- 10 L
- Tank capacity (gal)
- 2.64 gal
- Flow rate (pump) (gal/min) (50Hz)
- 1.98 gal/min
- Pump pressure (50Hz, psi)
- 51 psi
- Target temperatur value tolerance (+/- K)
- 2 K
- Cooling capacity at W18/A32 (50Hz, BTU)
- 5800.64 btu/h
- Cooling capacity at W18/A32 (60Hz, BTU)
- 5800.64 btu/h
- Connection (cooling medium)
- 1/2 inch
- Type of cooling medium
- Water
- Mounting method chiller
- Free standing
- Pre fuse type and value
- T / 12 A
- F-Gas ready
- Yes
- F-Gas ready (generated by rules)
- Yes
- Max. cooling capacity in marketing (marketing, W)
- 1700 W
- Max. cooling capacity for marketing (marketing, BTU)
- 5800 btu/h
- Cooling unit type short description
- CCE6201 WT
- Area of application (market)
- Industrial
- Operating temp. Range (°F)
- 55-113 °F
- Weight of the product (lb.)
- 147.7 lb.
- GTIN (EAN)
- 4061131275077
- ETIM-Class
- EC002516
- Product dimensions (inch)
- 25 inch x 23.6 inch x 21.93 inch
Technical Data
Technical Drawings
CCE6201 WT CE HS STD 230/1/50 R1234YF
- A
- 574 mm
- B
- 435.7 mm
- X
- 600 mm
- Y
- 571.5 mm
- Z
- 495 mm
- A
- 22.6 in
- B
- 17.15 in
- X
- 23.62 in
- Y
- 22.5 in
- Z
- 19.49 in
Dimensions